Rotary damper Type 75 Gear type - DIN PN10
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Rotary damper type 57/56/75
Rotary damper type 75
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/rdamp_type_57_56_75/rdamp_type_75/din/rotary_damper_gear_type_75_din_asmtab.prj},{NB=VDPSGPEWD450},{CNSORDERNO=VDPSGPEWD450},{NDNB=450},{NDMM=450},{NDINCH=18},{DM=441},{DINC=565},{DINN=20},{DINH=26},{D=630},{D1=525},{D2=340},{D3=400},{L=167},{H=491},{H1=315},{H2=364},{H3=127},{A1=326},{A2=104.5},{VER=3.000},{PPATH=../../../../din/rotary_damper_din_parts/rotary_damper_gear_type_din_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
DINC
P.C.D
[mm]
DINN
Number of holes
ⁿ/ₐ
DINH
Diameter
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A1
[mm]
A2
[mm]
VDPSGPEWD450
VDPSGPEWD450
450
18
441
565
20
26
630
525
340
400
167
491
315
364
127
326
104.5
VDPSGPEWD500
VDPSGPEWD500
500
20
488
620
20
26
699
575
340
400
177
521
350
394
127
326
104.5
VDPSGPEWD600
VDPSGPEWD600
600
24
600
725
20
30
813
686
340
400
197
585
424
458
127
326
104.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表