Rotary damper Type 57 Lever type - DIN PN10
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Rotary damper type 57/56/75
Rotary damper type 57
DIN
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/rdamp_type_57_56_75/rdamp_type_57/din/rotary_damper_lever_type_din_asmtab.prj},{NB=VD7LVUEWD100},{CNSORDERNO=VD7LVUEWD100},{NDNB=100},{NDMM=100},{NDINCH=4},{DM=103},{DINC=180},{DINN=8},{DINH=18},{D=238},{D1=152},{D2=122},{D3=160},{L=47},{H=180},{H1=119},{H2=145},{H3=92},{A1=167},{A2=64.0},{VER=3.000},{PPATH=../../../../din/rotary_damper_din_parts/rotary_damper_lever_type_din_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
DM
[mm]
DINC
P.C.D
[mm]
DINN
Number of holes
ⁿ/ₐ
DINH
Diameter
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A1
[mm]
A2
[mm]
VD7LVUEWD040
VD7LVUEWD040
40
1 1/2
46
110
4
18
150
86
122
160
32
130
75
95
92
167
64.0
VD7LVUEWD050
VD7LVUEWD050
50
2
57
125
4
18
165
96
122
160
35
140
83
105
92
167
64.0
VD7LVUEWD065
VD7LVUEWD065
65
2 1/2
70
145
4
18
185
116
122
160
37
150
93
115
92
167
64.0
VD7LVUEWD080
VD7LVUEWD080
80
3
78
160
8
18
211
120
122
160
37
165
106
130
92
167
64.0
VD7LVUEWD100
VD7LVUEWD100
100
4
103
180
8
18
238
152
122
160
47
180
119
145
92
167
64.0
VD7LVUEWD125
VD7LVUEWD125
125
5
129
210
8
18
263
190
122
160
57
195
132
160
92
167
64.0
VD7LVUEWD150
VD7LVUEWD150
150
6
150
240
8
22
285
208
122
160
62
210
143
175
92
167
64.0
VD7LVUEWD200
VD7LVUEWD200
200
8
195
295
12
22
340
264
122
160
76
241
170
206
92
167
64.0
VD7LVUEWD250
VD7LVUEWD250
250
10
251
350
12
22
421
332
122
160
96
300
211
241
116
167
64.0
VD7LVUEWD300
VD7LVUEWD300
300
12
303
400
16
22
488
400
122
160
116
357
244
298
116
167
64.0
VD7LVUEWD350
VD7LVUEWD350
350
14
352
460
16
22
539
414
122
160
116
384
270
325
116
167
64.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表