目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ROD NUT - MODEL S
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Standard two flat
fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/std_two_flat/fixings/rod_nut.prj},{NB=0950322010-32},{IDNR=},{CODE=0950322010},{VER=20},{DI=32},{DIX=32},{F=M10x1.25},{H=6},{CH=17},{WG=6.0},{ND=10.000},{P=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
F
ⁿ/ₐ
H
[mm]
CH
[mm]
WG
Weight
[g]
0950322010
0950322010
M10x1.25
6
17
6.0
0950402010
0950402010
M12x1.25
7
19
12.0
0950502010
0950502010
M16x1.5
8
24
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表