ROC-SP-106X - Toothed Lock Washers - External
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Lock Washers
Toothed Lock Washers
Toothed Lock Washers - External
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10040100/l5_k10040104/p090915/roc-sp-106x.prj},{NB=ROC-SP-112X},{PN=ROC-SP-112X},{AMERSID=1075026},{APACID=-},{EMEAID=-},{BOLTSIZE=12.00000000},{ID=0.23100},{OD=0.47500},{THICKNESS=0.02700},{CIRCLECIRPATTERN=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOLTSIZE
Bolt Size
[Inch]
ID
Inside Diameter
[Inch]
OD
Outside Diameter
[Inch]
THICKNESS
Thickness
[Inch]
ROC-SP-106X
ROC-SP-106X
1075023
-
-
6
0.15000
0.32000
0.02200
ROC-SP-108X
ROC-SP-108X
1075024
-
-
8
0.17600
0.38100
0.02300
ROC-SP-110X
ROC-SP-110X
1075025
-
-
10
0.20400
0.41000
0.02400
ROC-SP-112X
ROC-SP-112X
1075026
-
-
12
0.23100
0.47500
0.02700
ROC-SP-114X
ROC-SP-114X
1075021
-
-
1/4
0.26700
0.51000
0.02800
ROC-SP-116X
ROC-SP-116X
1075020
-
-
5/16
0.32200
0.61000
0.03400
ROC-SP-118X
ROC-SP-118X
1075022
-
-
3/8
0.39800
0.69400
0.04000
ROC-SP-120X
ROC-SP-120X
1075027
-
-
7/16
0.46400
0.76000
0.04000
ROC-SP-122X
ROC-SP-122X
1075019
-
-
1/2
0.53000
0.90000
0.04500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表