目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMJ-ND-BK - Flat retaining magnets
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMJ
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmj/rmj_nd_bk.prj},{NB=Flat retaining magnets RMJ-ND-12-BK},{CODE=501841},{DESCRIPTION=RMJ-ND-12-BK},{DIM01=12},{DIM02=3.4},{DIM03=7.0},{DIM04=6.4},{DIM05=10},{WEIGHT=3},{DIM044=1.0},{DIM055=0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
Nominal adhesive forces uni
[N]
WEIGHT
Weight
[g]
Flat retaining magnets RM...
501841
RMJ-ND-12-BK
12
3.4
7.0
6.4
10
3
Flat retaining magnets RM...
501861
RMJ-ND-43-BK
43
7.5
6.0
13.0
100
27
Flat retaining magnets RM...
501881
RMJ-ND-88-BK
88
6.5
8.5
12.0
550
182
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表