目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RME - Flat retaining magnets with pass-through hole
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RME
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rme/rme.prj},{NB=Flat retaining magnets with pass-through hole RME-AN-RT-38},{CODE=501421},{DESCRIPTION=RME-AN-RT-38},{DIM01=38},{DIM02=10.5},{DIM03=4.8},{DIM04=10.5},{WEIGHT=107},{NORMNR=GN 58},{D1=38},{D11=37},{D12=35},{D2=4.8},{D3=10.5},{H=10.5},{H1=7.35},{NK=130},{R=0.5},{COLOR=0.66,0.12,0.12,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501401
RME-AN-RT-19
19
7.5
3.7
8.7
17
Flat retaining magnets wi...
501411
RME-AN-RT-29
29
8.5
4.8
10.5
43
Flat retaining magnets wi...
501421
RME-AN-RT-38
38
10.5
4.8
10.5
107
Flat retaining magnets wi...
501406
RME-AN-ZB-19
19
7.5
3.7
8.7
17
Flat retaining magnets wi...
501416
RME-AN-ZB-29
29
8.5
4.8
10.5
43
Flat retaining magnets wi...
501426
RME-AN-ZB-38
38
10.5
4.8
10.5
82
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表