RIKO-LH PN10
VAG
Control Valves
RIKO Plunger Valve
version with multiple orifice cylinder
electric actuator
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/lh/stellantrieb/riko_stellan_lh_p10_asmtab.prj},{NB=VAG-RIKO-LH_DN600-PN10_EA-C(400)},{PN=10},{DN=600},{L1=900},{D=780},{K=725},{B=36.0},{N=20},{D2=31},{D3=840},{L7=150},{E1=280},{E2=642},{E3=575},{E4=100},{E5=500},{E6=105},{H3=460},{H4=1010},{L2=500},{L3=500},{L4=282},{L5=254},{L6=247},{H6=534.0},{DZI=470},{DZA=498.0},{LZI=150},{DR=652},{DLI=653},{TDN=120},{R1=350},{X1=58},{Y1=70},{R2=220},{X2=348.0},{Y2=200},{DFU=54},{HRI1=478},{DRI=50},{DRI2=20},{F1=20},{DDA=110},{DDL=682},{VD=5},{GGS=100.3},{DKL9=140},{KD=17},{DGD1=210},{GJ=75},{E4GA=100},{GE=189},{GR2=259},{DD1=125},{HGF=12},{BV=135},{HGV=109},{GB1=210},{GC=148},{BSV=96},{R4=28},{HA1=80},{HA2=195},{HDE=60},{DHA2=70},{DHA1=200},{H4EA=168},{F=115},{A1=50},{LODLEVEL=400},{POS=C}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
ANTR
Drive
ⁿ/ₐ
D3
undersurface diameter of body
[mm]
L7
excess length cylinder in closed position
[mm]
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS handwheel axle
[mm]
E4
Dimension from driving axle to GS handwheel axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
L4
GS input axle to SA motor end, longitudinal
[mm]
L5
GS input axle to SA handwheel end
[mm]
L6
GS input axle to SA body end, transversal
[mm]
H6
Dimension from body centre to upper edge of SA
[mm]
RIKO-LH_DN150-PN10_EA
10
150
VAG RIKO Plunger Valve
DN150 PN10
E - electric Actuator (EA...
350
285
240
26.0
8
22
electric actuator
236
48
130
319
270
63
225
75
155
355
130
140
265
249
237
398.0
RIKO-LH_DN200-PN10_EA
10
200
VAG RIKO Plunger Valve
DN200 PN10
E - electric Actuator (EA...
400
340
295
22.0
8
22
electric actuator
302
68
150
319
270
63
225
75
190
425
130
140
265
249
237
398.0
RIKO-LH_DN250-PN10_EA
10
250
VAG RIKO Plunger Valve
DN250 PN10
E - electric Actuator (EA...
450
395
350
24.5
12
23
electric actuator
371
83
145
394
345
63
300
75
230
513
170
170
265
249
237
398.0
RIKO-LH_DN300-PN10_EA
10
300
VAG RIKO Plunger Valve
DN300 PN10
E - electric Actuator (EA...
500
445
400
24.5
12
23
electric actuator
434
94
160
394
345
63
300
75
260
573
230
230
265
249
237
398.0
RIKO-LH_DN400-PN10_EA
10
400
VAG RIKO Plunger Valve
DN400 PN10
E - electric Actuator (EA...
600
565
515
28.0
16
28
electric actuator
575
127
170
517
467
80
410
88
335
741
300
300
282
254
247
405.0
RIKO-LH_DN450-PN10_EA
10
450
VAG RIKO Plunger Valve
DN450 PN10
E - electric Actuator (EA...
650
615
565
30.0
20
28
electric actuator
632
144
200
517
467
80
410
88
345
761
350
350
282
254
247
405.0
RIKO-LH_DN500-PN10_EA
10
500
VAG RIKO Plunger Valve
DN500 PN10
E - electric Actuator (EA...
750
670
620
31.5
20
28
electric actuator
711
153
225
617
550
100
475
105
385
841
400
400
282
254
247
465.0
RIKO-LH_DN600-PN10_EA
10
600
VAG RIKO Plunger Valve
DN600 PN10
E - electric Actuator (EA...
900
780
725
36.0
20
31
electric actuator
840
150
280
642
575
100
500
105
460
1010
500
500
282
254
247
534.0
RIKO-LH_DN700-PN10_EA
10
700
VAG RIKO Plunger Valve
DN700 PN10
E - electric Actuator (EA...
1050
895
840
39.5
24
31
electric actuator
998
190
315
795
725
125
650
150
520
1149
560
560
282
254
247
539.0
RIKO-LH_DN800-PN10_EA
10
800
VAG RIKO Plunger Valve
DN800 PN10
E - electric Actuator (EA...
1200
1015
950
43.0
24
34
electric actuator
1127
244
400
795
725
125
650
150
600
1309
600
600
282
254
247
539.0
RIKO-LH_DN900-PN10_EA
10
900
VAG RIKO Plunger Valve
DN900 PN10
E - electric Actuator (EA...
1350
1115
1050
46.5
28
34
electric actuator
1258
275
420
880
800
160
725
165
650
1428
700
700
282
254
247
615.0
RIKO-LH_DN1000-PN10_EA
10
1000
VAG RIKO Plunger Valve
DN1000 PN10
E - electric Actuator (EA...
1500
1230
1160
40.0
28
37
electric actuator
1380
292
460
970
890
160
800
175
720
1568
750
750
282
254
247
615.0
RIKO-LH_DN1200-PN10_EA
10
1200
VAG RIKO Plunger Valve
DN1200 PN10
E - electric Actuator (EA...
1800
1455
1380
57.0
32
41
electric actuator
1645
363
560
1136
1040
200
950
208
850
1828
800
800
282
254
247
745.0
RIKO-LH_DN1600-PN10_EA
10
1600
VAG RIKO Plunger Valve
DN1600 PN10
E - electric Actuator (EA...
2500
1915
1820
50.0
40
50
electric actuator
2244
480
725
1609
1490
250
1350
258
1200
2608
1200
1200
384
329
285
840.0
RIKO-LH_DN1800-PN10_EA
10
1800
VAG RIKO Plunger Valve
DN1800 PN10
E - electric Actuator (EA...
2700
2115
2020
60.0
44
50
electric actuator
2520
590
840
1998
1713
315
1568
340
1380
3058
1500
1500
384
329
285
982.5
RIKO-LH_DN2000-PN10_EA
10
2000
VAG RIKO Plunger Valve
DN2000 PN10
E - electric Actuator (EA...
3000
2325
2230
75.0
48
50
electric actuator
2800
620
900
2210
1925
315
1780
340
1540
3410
1600
1600
384
329
285
982.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성