您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
Shielded Type
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Radial Flanged Ball Bearings
Inch (RIF-)
Powered by
CAD模型選擇
{nmb/pbbp/radial_flanged_ball_bearings/rfbb_rflf_i/rflfi_shielded_asmtab.prj},{NB=RF-2ZZ},{IDNR=},{PN=RF-2ZZ},{SHLD=shielded},{FLANG=flanged},{SD=3.175},{D=9.525},{B=3.967},{SR=0.30},{BCZ=7},{DW=1.5875},{LI=5.08},{LO=8.19},{D1=11.176},{C1=0.762},{C1X=0.7620},{D2=0.0},{C2=0.00},{COR=226},{CR=641},{PCD=6.350},{U=7.938},{W=4.763},{Y=0.794},{Z=0.794},{AA=7.779},{AC=0.79},{AD=0.000},{AF=0.00},{AQ=0.20},{AH=8.39},{AI=5.28},{AJ=0.40},{PPATH=rflfi_shielded_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
D
Outside Diameter
[mm]
B
Lange
[mm]
SR
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
LI
Reference Diameter (inside)
[mm]
LO
Reference Diameter (outside)
[mm]
D1
Flange Diameter
[mm]
C1
Flange Width
[mm]
COR
Static Load Rating
[N]
CR
Dynamic Load Rating
[N]
RIF-2 1/2ZZ
RIF-2 1/2ZZ
1.191
3.967
2.380
0.08
6
0.7938
2.05
3.43
5.156
0.787
44
158
RIF-3ZZ
RIF-3ZZ
1.397
4.762
2.779
0.08
5
1.1906
2.36
4.29
5.944
0.787
71
264
RIF-4ZZ
RIF-4ZZ
1.984
6.350
3.571
0.08
6
1.1906
3.10
5.23
7.518
0.787
99
330
RIF-3332ZZ
RIF-3332ZZ
2.380
4.762
2.380
0.08
7
0.7938
3.00
4.28
5.944
0.787
59
187
RIF-5ZZ
RIF-5ZZ
2.380
7.938
3.571
0.08
6
1.5875
4.40
7.19
9.119
0.787
183
563
RIF-418ZZ
RIF-418ZZ
3.175
6.350
2.779
0.08
7
1.0000
4.10
5.85
7.518
0.787
97
285
RIF-518ZZ
RIF-518ZZ
3.175
7.938
3.571
0.08
6
1.5875
4.40
7.19
9.119
0.787
183
563
RIF-618ZZ
RIF-618ZZ
3.175
9.525
3.571
0.13
6
1.5875
4.40
7.19
10.719
0.787
183
563
RF-2ZZ
RF-2ZZ
3.175
9.525
3.967
0.30
7
1.5875
5.08
8.19
11.176
0.762
226
641
RIF-5532ZZ
RIF-5532ZZ
3.967
7.938
3.175
0.08
7
1.1906
5.62
7.31
9.119
0.914
142
391
RIF-5632ZZ
RIF-5632ZZ
4.762
7.938
3.175
0.08
7
1.1906
5.62
7.31
9.119
0.914
142
391
RIF-6632ZZ
RIF-6632ZZ
4.762
9.525
3.175
0.08
8
1.5875
5.97
8.72
10.719
0.787
271
712
RF-3ZZ
RF-3ZZ
4.762
12.700
4.978
0.30
7
2.3813
7.00
11.04
14.351
1.067
487
1306
RIF-614ZZ
RIF-614ZZ
6.350
9.525
3.175
0.08
13
1.0000
7.25
8.88
10.719
0.914
205
417
RIF-814ZZ
RIF-814ZZ
6.350
12.700
4.762
0.13
10
1.5875
8.38
11.54
13.894
1.143
374
828
RF-4HH
RF-4HH
6.350
15.875
4.978
0.30
8
2.3813
8.20
13.04
17.526
1.067
599
1470
RIF-8516ZZ
RIF-8516ZZ
7.938
12.700
3.967
0.13
11
1.5875
9.20
11.77
13.894
0.787
419
878
RIF-1438KK
RIF-1438KK
9.525
22.225
7.142
0.41
7
3.9688
12.40
19.10
24.613
1.570
1368
851
DDRIF-1438ZZ
DDRIF-1438ZZ
9.525
22.225
7.142
0.41
7
3.9688
12.05
19.89
24.613
1.570
1413
3334
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表