RHC-L - Axial Foot for RHC
SMC
bp2_specialty_cylinder
RHC High Power Cylinder
Mounting Brackets
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/rhc/mounting_brackets/rhc-l.prj},{NB=RHC-L040},{IDNR=},{MODEL=RHC-L040},{BORE=40},{B=53},{C=61.5},{E1=20.5},{LD=9},{LH=35},{LS=251.5},{LT=7.0},{LX=55},{LY=60.0},{LZ=75},{NB1=51.0},{NN1=33},{X=25},{Y=11},{AE=25},{AH=0.0},{M=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
Bore size
[mm]
B
[mm]
C
[mm]
E1
[mm]
LD
[mm]
LH
[mm]
LS
[mm]
LT
[mm]
LX
[mm]
LY
[mm]
LZ
[mm]
X
[mm]
Y
[mm]
M
[mm]
RHC-L020
20
32
40.5
14.5
7
25
232.0
6.5
40
41.0
55
20
9
0.0
RHC-L025
25
36
45.5
18.0
7
28
233.0
6.5
40
45.0
55
20
9
0.0
RHC-L032
32
44
51.5
18.0
7
30
241.0
7.0
45
53.0
60
23
9
0.0
RHC-L040
40
53
61.5
20.5
9
35
251.5
7.0
55
60.0
75
25
11
0.0
RHC-L050
50
70
53.0
50.0
11
52
275.0
10.0
53
88.5
73
30
10
7.5
RHC-L063
63
80
60.0
55.0
11
55
289.0
10.0
60
95.0
80
37
10
7.5
RHC-L080
80
95
75.0
65.0
13
65
308.0
12.0
75
115.0
100
40
13
10.0
RHC-L100
100
116
90.0
80.0
13
80
330.0
14.0
90
139.0
118
47
13
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表