目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RH-EM - Bridge handles
Elesa
GENERAL CATALOGUE
Handles for special applications
Handles for instruments and equipment
RH-EM
Powered by
CAD模型選擇
{elesa/general_catalogue/15/1_instruments_and_equipment/rh_em/rh_em.prj},{NB=Bridge handles RHEM-20.200.090.46},{CODE=RHEM-20.200.090.46},{DIM01=200},{DIM02=8.5},{DIM03=20},{DIM04=90},{DIM05=5},{DIM06=45},{DIM07=65},{DIM08=20},{WEIGHT=1025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
r
[mm]
WEIGHT
Weight
[g]
Bridge handles RHEM-20.20...
RHEM-20.200.075.46
200
8.5
20
75
5
45
65
20
950
Bridge handles RHEM-20.20...
RHEM-20.200.090.46
200
8.5
20
90
5
45
65
20
1025
Bridge handles RHEM-25.30...
RHEM-25.300.090.46
300
8.5
25
90
5
50
70
30
1860
Bridge handles RHEM-25.30...
RHEM-25.300.120.46
300
8.5
25
120
5
50
70
30
2095
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表