您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Rekord B-VA-NT
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-VA
Rekord B
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-va/rekord20b/rekord20b-va-nt.prj},{NB=A0203000.0050},{SHA256=QZ4MJySEGF+oO93no2npPNKC27GFf9O0JZ62Hhpswg0=},{INAME=A0203000_0050_gen},{NAME=A0203000_0050_gen},{DOC=rekord20b-va-nt/a0203000_0050.pdf},{J21=A0203000.0050},{J22=Rek.B-VA-NT},{J3=E},{BLD=2},{H3=HSSE},{J1=DIN 352},{J6=ZYL00602105},{A1=M},{A21=5},{B2=25},{A3=0.80},{A5=ISO 2/6H},{A8=4.9},{B3=50},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=N},{D7=0.009},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=NT},{NSM=DIN4000-80},{DXF=rekord20b-va-nt/a0203000_0050.dxf},{XML=rekord20b-va-nt/a0203000_0050.xml},{CSV=rekord20b-va-nt/a0203000_0050.csv},{STP=rekord20b-va-nt/a0203000_0050_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
B2
Usable Length
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
A0203000.0030
A0203000.0030
Rek.B-VA-NT
E
2
HSSE
DIN 352
ZYL00352105
M
3
18
0.50
ISO 2/6H
2.7
40
ZYL
21
35
3.5
h9
N
0.003
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0040
A0203000.0040
Rek.B-VA-NT
E
2
HSSE
DIN 352
ZYL00452105
M
4
22
0.70
ISO 2/6H
3.4
45
ZYL
21
45
4.5
h9
N
0.005
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0050
A0203000.0050
Rek.B-VA-NT
E
2
HSSE
DIN 352
ZYL00602105
M
5
25
0.80
ISO 2/6H
4.9
50
ZYL
21
60
6.0
h9
N
0.009
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0060
A0203000.0060
Rek.B-VA-NT
E
2
HSSE
DIN 352
ZYL00602105
M
6
28
1.00
ISO 2/6H
4.9
56
ZYL
21
60
6.0
h9
N
0.011
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0080
A0203000.0080
Rek.B-VA-NT
E
1
HSSE
DIN 352
ZYL00602105
M
8
1.25
ISO 2/6H
4.9
63
ZYL
21
60
6.0
h9
N
0.013
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0100
A0203000.0100
Rek.B-VA-NT
E
1
HSSE
DIN 352
ZYL00702105
M
10
1.50
ISO 2/6H
5.5
70
ZYL
21
70
7.0
h9
N
0.022
R
B
HSS-E
0
NT
DIN4000-80
A0203000.0112
A0203000.0112
Rek.B-VA-NT
E
1
HSSE
DIN 352
ZYL00902105
M
12
1.75
ISO 2/6H
7.0
75
ZYL
21
0090
9.0
h9
N
0.031
R
B
HSS-E
0
NT
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
862 - DIN 352 HAND TAP
Gühring
05.04.2024
SNSL - Socket Head Cap Screw/SUS316L
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
HLSX,HLSY,HLSZ - Taps for Threaded Inserts
Misumi
30.06.2021
DIN 912 (ISO 4762) - FN 124 - 12.9, schwarz - Cylinder head screws cap scre...
SFS Group Schweiz AG
17.06.2024
1013 - JIS B 4430 TIN TAP
Gühring
05.04.2024
40-016 - Tap M8x1.25, Right Hand
IPS
03.02.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表