您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Rekord 2D-Z-IKZ-LF4-TIN
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-Z
Rekord D
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-z/rekord20d/rekord202d-z-ikz-lf4-tin.prj},{NB=C4283701.0133},{SHA256=6t1oi1qXR08m6Fe76GFAdK0uvNwruOXipggneUKxULM=},{INAME=C4283701_0133_gen},{NAME=C4283701_0133_gen},{DOC=rekord202d-z-ikz-lf4-tin/c4283701_0133.pdf},{J21=C4283701.0133},{J22=Rek.2D-Z-IKZ-LF4-TIN},{J3=E},{BLD=1},{H3=HSSE},{J6=ZYL02502115},{A1=M},{A21=33},{A3=3.5},{A5=6HX},{A8=20.0},{B3=290},{C11=ZYL},{C12=21},{C2=0250},{C3=25},{C31=h9},{D2=R},{D7=0.579},{F1=R},{G3=C},{H11=HSS-E},{H22=1},{H5=TIN},{NSM=DIN4000-80},{DXF=rekord202d-z-ikz-lf4-tin/c4283701_0133.dxf},{XML=rekord202d-z-ikz-lf4-tin/c4283701_0133.xml},{CSV=rekord202d-z-ikz-lf4-tin/c4283701_0133.csv},{STP=rekord202d-z-ikz-lf4-tin/c4283701_0133_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
C4283701.0120
C4283701.0120
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL01602115
M
20
2.5
6HX
12.0
190
ZYL
21
160
16
h9
R
0.199
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0122
C4283701.0122
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL01802115
M
22
2.5
6HX
14.5
230
ZYL
21
0180
18
h9
R
0.225
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0124
C4283701.0124
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL01802115
M
24
3.0
6HX
14.5
240
ZYL
21
0180
18
h9
R
0.296
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0127
C4283701.0127
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02002115
M
27
3.0
6HX
16.0
250
ZYL
21
0200
20
h9
R
0.367
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0130
C4283701.0130
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02202115
M
30
3.5
6HX
18.0
270
ZYL
21
0220
22
h9
R
0.495
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0133
C4283701.0133
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02502115
M
33
3.5
6HX
20.0
290
ZYL
21
0250
25
h9
R
0.579
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0136
C4283701.0136
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02802115
M
36
4.0
6HX
22.0
310
ZYL
21
0280
28
h9
R
0.806
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0142
C4283701.0142
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL03202115
M
42
4.5
6HX
24.0
340
ZYL
21
0320
32
h9
R
1.002
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0145
C4283701.0145
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL03602115
M
45
4.5
6HX
29.0
360
ZYL
21
0360
36
h9
R
1.400
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0453
C4283701.0453
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL01802115
M
24
2.0
6HX
14.5
240
ZYL
21
0180
18
h9
R
0.390
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0491
C4283701.0491
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02202115
M
30
2.0
6HX
18.0
270
ZYL
21
0220
22
h9
R
0.688
R
C
HSS-E
1
TIN
DIN4000-80
C4283701.0534
C4283701.0534
Rek.2D-Z-IKZ-LF4-TIN
E
1
HSSE
ZYL02802115
M
36
3.0
6HX
22.0
310
ZYL
21
0280
28
h9
R
1.194
R
C
HSS-E
1
TIN
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表