目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-15 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rbb15.prj},{NB=RBB 15 - 030036},{IDNR=},{SIG=RBB15},{COD=RBB15 030036},{CODEX=030036},{L=63},{F=27},{K=6},{D3=42},{D4=47},{S2=36},{D1=30},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
L
l
[mm]
F
f
[mm]
K
k ±0.05
[mm]
D3
d3
[mm]
D4
d4 -0/-0.2
[mm]
S2
s2 0.4/0.2
[mm]
D1
d1 H7
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB 15 - 014017
RBB15
RBB15 014017
26
9
6
20
25
17
14
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 018022
RBB15
RBB15 018022
39
17
6
26
31
22
18
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 022027
RBB15
RBB15 022027
49
22
6
30
35
27
22
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 030036
RBB15
RBB15 030036
63
27
6
42
47
36
30
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 015017
RBB15
RBB15 015017
26
9
6
20
25
17
15
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 020022
RBB15
RBB15 020022
39
17
6
26
31
22
20
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 024027
RBB15
RBB15 024027
49
22
6
30
35
27
24
Aluminum bronze and solid...
200 - 220 HB
RBB 15 - 032036
RBB15
RBB15 032036
63
27
6
42
47
36
32
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表