目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 722.4 - Indexing Plungers, Steel, for Welding, without Rest Position, Type AU Square, with pull ring, unmounted
Elesa+Ganter
分度及定位元件
GN 722.4
GN 722.4
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn722_4/gn722_4/gn722_4_au_asmtab.prj},{NB=Rastbolzen, Stahl GN 722.4-12-20-AU-ST (deactivated)},{PARTNUMBER=GN 722.4-12-20-AU-ST},{POS=1},{D1=12},{S=20},{D3=36},{D4=7},{L1=70},{L2=14},{L3=35},{L4=52},{SW=2.0},{FEDERKRAFT=14 / 35},{MAT=Stahl-Feinguss},{WEIGHT=0.1394},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn722_4_au_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Pin -0,05/-0,25 Bore +0,1/+0,3
[mm]
S
[mm]
D3
[mm]
D4
[mm]
L1
≈
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
FEDERKRAFT
Spring load initial / end
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing Plunger, Steel G...
GN 722.4-8-20-AU-ST
8
20
36
7
70
14
35
52
2.0
14 / 35
0.1325
73181900
YES
Indexing Plunger, Steel G...
GN 722.4-10-20-AU-ST
10
20
36
7
70
14
35
52
2.0
14 / 35
0.1396
73181900
YES
Indexing Plunger, Steel G...
GN 722.4-12-20-AU-ST
12
20
36
7
70
14
35
52
2.0
14 / 35
0.1394
73181900
YES
Indexing Plunger, Steel G...
GN 722.4-14-20-AU-ST
14
20
36
7
70
14
35
52
2.0
14 / 35
0.1442
73181900
YES
Indexing Plunger, Steel G...
GN 722.4-16-30-AU-ST
16
30
50
10
103
20
54
78
2.5
22 / 70
0.4610
73181900
YES
Indexing Plunger, Steel G...
GN 722.4-20-30-AU-ST
20
30
50
10
103
20
54
78
2.5
22 / 70
0.4880
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表