R1M - Precision Racks - 1.5/0.25 Module - 20° Pressure Angle - Stainless Steel DIN 1.4005 - Quality Class DIN 7/AGMA 10
WMBerg
METRIC
Gears
Precision Racks
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_racks/b137m.prj},{NB=R1M-9},{PN=R1M-9},{DES=STRAIGHT TOOTH RECT RACK GEAR},{CN=Master Inch/Metric Catalog},{CP=B137},{MAT=Stainless Steel DIN 1.4005},{QC=DIN 7/AGMA 10},{PA=20},{MOD=0.25},{LP=0.780},{A=279.6},{P=8.64},{H=8.89},{F=4.2},{B=4.0},{DRILL=3.1},{TAP=M3.0 X 0.5},{PSTOL=0.0100},{DX=3.1000},{NDM=3.0000},{TYP=1.0000},{P1=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
PA
Pressure Angle
[°]
MOD
Module
ⁿ/ₐ
LP
Linear Pitch
[mm]
A
Overall Length
[mm]
P
Pitch Height
[mm]
H
Overall Height H (+0.00/-0.13)
[mm]
F
Face Width
[mm]
B
Height
[mm]
DRILL
Drill
[mm]
TAP
Tap
ⁿ/ₐ
R1M-1
R1M-1
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.5
4.710
282.7
16.91
18.42
9.0
7.9
7.0
M5.0 X 0.8
R1M-2
R1M-2
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.25
3.930
282.8
17.17
18.42
9.0
7.9
7.0
M5.0 X 0.8
R1M-3
R1M-3
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.0
3.140
279.6
11.07
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-4
R1M-4
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.8
2.510
281.5
11.26
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-5
R1M-5
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.6
1.880
280.9
11.47
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-6
R1M-6
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.5
1.570
279.6
11.56
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-7
R1M-7
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.4
1.260
280.2
11.66
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-8
R1M-8
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.3
0.940
280.9
8.59
8.89
4.2
4.0
3.1
M3.0 X 0.5
R1M-9
R1M-9
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.25
0.780
279.6
8.64
8.89
4.2
4.0
3.1
M3.0 X 0.5
R1M-1-SB
R1M-1-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.5
4.710
282.7
16.91
18.42
9.0
7.9
7.0
M5.0 X 0.8
R1M-2-SB
R1M-2-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.25
3.930
282.8
17.17
18.42
9.0
7.9
7.0
M5.0 X 0.8
R1M-3-SB
R1M-3-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
1.0
3.140
279.6
11.07
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-4-SB
R1M-4-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.8
2.510
281.5
11.26
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-5-SB
R1M-5-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.6
1.880
280.9
11.47
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-6-SB
R1M-6-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.5
1.570
279.6
11.56
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-7-SB
R1M-7-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.4
1.260
280.2
11.66
12.07
5.8
5.5
3.8
M4.0 X 0.7
R1M-8-SB
R1M-8-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.3
0.940
280.9
8.59
8.89
4.2
4.0
3.1
M3.0 X 0.5
R1M-9-SB
R1M-9-SB
PITCH BLOCK SPACER
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
DIN 7/AGMA 10
20
0.25
0.780
279.6
8.64
8.89
4.2
4.0
3.1
M3.0 X 0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表