카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R 09 - Guiding tubes
Rigon
Plastic
International plastic sets
Bushes
Powered by
CAD모델 선택
{rigon/92_plastica/b1/h1_sg/r09.prj},{NB=R09 18X120},{SIG=R 09},{COD=R09 18X120},{DD=10.5},{D=18},{L=120},{MAT=Acciaio 1.0715},{DS=620 HV 30},{RES=110-130},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
Ø d G7
[mm]
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R09 10X020
R 09
R09 10X020
6.2
10
20
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X030
R 09
R09 10X030
6.2
10
30
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X040
R 09
R09 10X040
6.2
10
40
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X050
R 09
R09 10X050
6.2
10
50
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X060
R 09
R09 10X060
6.2
10
60
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X070
R 09
R09 10X070
6.2
10
70
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X080
R 09
R09 10X080
6.2
10
80
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X100
R 09
R09 10X100
6.2
10
100
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X120
R 09
R09 10X120
6.2
10
120
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 10X140
R 09
R09 10X140
6.2
10
140
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 13X240
R 09
R09 13X240
8.5
14
30
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X030
R 09
R09 14X030
8.5
14
40
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X040
R 09
R09 14X040
8.5
14
50
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X050
R 09
R09 14X050
8.5
14
60
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X060
R 09
R09 14X060
8.5
14
70
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X070
R 09
R09 14X070
8.5
14
80
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X080
R 09
R09 14X080
8.5
14
100
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X100
R 09
R09 14X100
8.5
14
120
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X120
R 09
R09 14X120
8.5
14
140
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X160
R 09
R09 14X160
8.5
14
160
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 14X180
R 09
R09 14X180
8.5
14
180
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 18X040
R 09
R09 18X040
10.5
18
40
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 18X060
R 09
R09 18X060
10.5
18
60
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 18X080
R 09
R09 18X080
10.5
18
80
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
R09 18X100
R 09
R09 18X100
10.5
18
100
Steel 1.0715
620 HV 30
110-130
Hardening and tempering
Finely grounded
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성