Quadro 4D V6 with Silent System, IW21 for face frame or frameless application, right - Quadro 4D V6 with Silent System, IW21 for face frame or frameless application, right
Hettich
Drawer runners
Quadro
SlideOn
Quadro 4D V6 with Silent System, IW21 for face frame or frameless application
Powered by
CAD模型選擇
{hettich/drawer_runners/quadro/slide_on/q4d_v6_sisy_iw21_faceframe_frameless/qv6_sisy_iw21_faceframe_frameless_r_tab.prj},{NB=9181145},{ARTICLENO=9181145},{L=393.500},{D1=137.000},{D2=329.000},{S=206.300},{A=155.700},{C=4.000},{H=310.500},{PPATH=qv6_sisy_iw21_faceframe_frameless_r_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
Lenght
[mm]
D1
Drill Position 1
[mm]
D2
Drill Position 2
[mm]
S
Silent System
[mm]
A
Activator Condition
[mm]
C
For Cut Condition
[mm]
H
Hook position
ⁿ/ₐ
9181141
9181141
241.500
105.000
201.000
69.650
107.700
6.000
158.500
9262843
9262843
241.500
105.000
201.000
69.650
107.700
6.000
158.500
9181143
9181143
317.500
137.000
233.000
120.300
107.700
5.000
234.500
9262845
9262845
317.500
137.000
233.000
120.300
107.700
5.000
234.500
9181145
9181145
393.500
137.000
329.000
206.300
155.700
4.000
310.500
9262847
9262847
393.500
137.000
329.000
206.300
155.700
4.000
310.500
9181147
9181147
469.500
233.000
425.000
193.300
225.700
1.000
386.500
9262849
9262849
469.500
233.000
425.000
193.300
225.700
1.000
386.500
9181149
9181149
545.500
233.000
489.000
193.300
225.700
2.000
462.500
9181151
9181151
469.500
233.000
425.000
193.300
225.700
3.000
538.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表