Quadro 4D V6 with Silent System, IW21 for face frame or frameless application, left - Quadro 4D V6 with Silent System, IW21 for face frame or frameless application, left
Hettich
Drawer runners
Quadro
SlideOn
Quadro 4D V6 with Silent System, IW21 for face frame or frameless application
Powered by
CAD模型選擇
{hettich/drawer_runners/quadro/slide_on/q4d_v6_sisy_iw21_faceframe_frameless/qv6_sisy_iw21_faceframe_frameless_l_tab.prj},{NB=9262844},{ARTICLENO=9262844},{L=317.500},{D1=137.000},{D2=233.000},{S=120.300},{A=107.700},{C=5.000},{H=234.500},{PPATH=qv6_sisy_iw21_faceframe_frameless_l_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
Lenght
[mm]
D1
Drill Position 1
[mm]
D2
Drill Position 2
[mm]
S
Silent System
[mm]
A
Activator Condition
[mm]
C
For Cut Condition
[mm]
H
Hook position
ⁿ/ₐ
9181140
9181140
241.500
105.000
201.000
69.650
107.700
6.000
158.500
9262842
9262842
241.500
105.000
201.000
69.650
107.700
6.000
158.500
9181142
9181142
317.500
137.000
233.000
120.300
107.700
5.000
234.500
9262844
9262844
317.500
137.000
233.000
120.300
107.700
5.000
234.500
9181144
9181144
393.500
137.000
329.000
206.300
155.700
4.000
310.500
9262846
9262846
393.500
137.000
329.000
206.300
155.700
4.000
310.500
9181146
9181146
469.500
233.000
425.000
193.300
225.700
1.000
386.500
9181148
9181148
545.500
233.000
489.000
193.300
225.700
2.000
462.500
9181150
9181150
469.500
233.000
425.000
193.300
225.700
3.000
538.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表