您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSTL (USA) - T形快插接头
Festo
产品 (A - Z)
Q
QSTL
Powered by
CAD模型選擇
{festo/parts/q/qstl/qstl_u_2.prj},{NB=153715 QSTL-3/8-1/4-U},{TNR=153715},{TYP=QSTL-3/8-1/4-U},{INFO=2012-06-30},{D=1/4},{DN=6.350},{NPT=3/8},{TN=17.145},{A=12.000},{B=33.000},{L=26.500},{P=13.000},{C=17.000},{E=20.000},{H=11/16},{SW=17.462},{NENN=4.600},{EOLDATE=30.06.2012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2012年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
QBTL (USA) - T形快插接头
Festo
29.08.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气管外径
[英寸]
NPT
螺纹
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C
[mm]
E
[mm]
H
扳手开口宽度
[英寸]
NENN
额定尺寸
[mm]
153709 QSTL-1/8-5/32-U
153709
QSTL-1/8-5/32-U
5/32
1/8
8.000
24.500
20.500
10.000
15.000
17.000
7/16
3.000
153710 QSTL-1/4-5/32-U
153710
QSTL-1/4-5/32-U
5/32
1/4
11.000
26.500
20.500
10.000
15.000
17.000
9/16
3.000
153711 QSTL-1/8-3/16-U
153711
QSTL-1/8-3/16-U
3/16
1/8
8.000
26.000
22.000
13.000
17.000
20.000
1/2
4.000
153712 QSTL-1/4-3/16-U
153712
QSTL-1/4-3/16-U
3/16
1/4
11.000
29.000
23.000
13.000
17.000
20.000
9/16
4.000
153713 QSTL-1/8-1/4-U
153713
QSTL-1/8-1/4-U
1/4
1/8
8.000
26.000
22.000
13.000
17.000
20.000
1/2
4.600
153714 QSTL-1/4-1/4-U
153714
QSTL-1/4-1/4-U
1/4
1/4
11.000
29.000
23.000
13.000
17.000
20.000
9/16
4.600
153715 QSTL-3/8-1/4-U
153715
QSTL-3/8-1/4-U
1/4
3/8
12.000
33.000
26.500
13.000
17.000
20.000
11/16
4.600
153716 QSTL-1/8-5/16-U
153716
QSTL-1/8-5/16-U
5/16
1/8
8.000
28.500
24.000
15.000
18.000
22.000
9/16
6.000
153717 QSTL-1/4-5/16-U
153717
QSTL-1/4-5/16-U
5/16
1/4
11.000
31.500
25.000
15.000
18.000
22.000
9/16
6.000
153718 QSTL-3/8-5/16-U
153718
QSTL-3/8-5/16-U
5/16
3/8
12.000
33.000
26.500
15.000
18.000
22.000
11/16
6.000
153719 QSTL-1/4-3/8-U
153719
QSTL-1/4-3/8-U
3/8
1/4
11.000
36.000
30.000
17.500
20.000
25.500
11/16
8.000
153720 QSTL-3/8-3/8-U
153720
QSTL-3/8-3/8-U
3/8
3/8
12.000
37.000
30.500
17.500
20.000
25.500
11/16
8.000
153721 QSTL-1/2-3/8-U
153721
QSTL-1/2-3/8-U
3/8
1/2
15.000
40.000
32.000
17.500
20.000
25.500
7/8
8.000
153722 QSTL-3/8-1/2-U
153722
QSTL-3/8-1/2-U
1/2
3/8
12.000
39.000
32.500
21.000
23.500
28.000
7/8
10.000
153723 QSTL-1/2-1/2-U
153723
QSTL-1/2-1/2-U
1/2
1/2
15.000
42.000
34.000
21.000
23.500
28.000
7/8
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表