QC4-40324-2 - 门闩式快速夹钳--垂直拉紧系列
爱安特3D模型图库
FA工厂自动化零部件
F4-快速夹钳
门闩式
qc4-40324
part
Powered by
CAD模型選擇
{aiante/zonghe/kuaisujiaqian/menshuanshi/qc4-40324/part/qc4-40324-2.prj},{NB=QC4-40344-2},{CODE=QC4-40344},{JCL=900kg},{ZZ=660g},{A=54.0},{B=9.5},{D=8.7},{E=36.5},{F=31.8},{G=27.0},{H=88.7},{K=47.6},{L=150.0},{M=M8 P=1.25},{M1=8.000},{Q=12.7},{S=154.0},{T=4.0},{V=58.0},{X=44.5},{Y=28.6},{Z=130.2},{C1=QC},{C2=40344},{C3=0},{AA=31.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Bestellnummer
ⁿ/ₐ
CODE
ⁿ/ₐ
JCL
ⁿ/ₐ
ZZ
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
Q
[mm]
S
[mm]
T
[mm]
V
[mm]
X
[mm]
Y
[mm]
Z
[mm]
QC4-40324-2
QC4-40324-2
QC4-40324
225kg
100g
25.4
4.0
4.4
22.0
13.0
14.3
53.3
26.0
85.0
M4 P=0.7
4.7
78.5
2.0
26.5
20.5
11.1
79.0
QC4-40334-2
QC4-40334-2
QC4-40334
450kg
290g
38.1
7.1
7.1
25.4
19.1
20.6
61.9
33.3
108.5
M6 P=1
8.7
114.0
3.0
40.5
28.0
17.5
120.0
QC4-40344-2
QC4-40344-2
QC4-40344
900kg
660g
54.0
9.5
8.7
36.5
31.8
27.0
88.7
47.6
150.0
M8 P=1.25
12.7
154.0
4.0
58.0
44.5
28.6
130.2
QC4-40324-SS-2
QC4-40324-SS-2
QC4-40324-SS
225kg
100g
25.4
4.0
4.4
22.0
13.0
14.3
53.3
26.0
85.0
M4 P=0.7
4.7
78.5
2.0
26.5
20.5
11.1
79.0
QC4-40334-SS-2
QC4-40334-SS-2
QC4-40334-SS
450kg
290g
38.1
7.1
7.1
25.4
19.1
20.6
61.9
33.3
108.5
M6 P=1
8.7
114.0
3.0
40.5
28.0
17.5
120.0
QC4-40344-SS-2
QC4-40344-SS-2
QC4-40344-SS
900kg
660g
54.0
9.5
8.7
36.5
31.8
27.0
88.7
47.6
150.0
M8 P=1.25
12.7
154.0
4.0
58.0
44.5
28.6
130.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表