카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
PS330 - PS Series
OC-Drive
Straight precision planetary gear reducer
PS Series
Powered by
CAD모델 선택
{oc_drive/sppgr/ps_series/ps330_asmtab.prj},{NB=PS330-L1-4-S2-P2-42-230-265-M12-118-80(7.5/11)},{RT=PS330},{PROGRESSION=1 : One level (L1)},{RR=4},{OSTS=S2},{BACKLASH=P2},{PM=7.5/11},{D3=Φ42(F7)},{D1=265},{D2=M12},{OSS=80},{ROPT=10190},{MOI=75.1},{RIS=1500},{MIS=3000},{NL=75},{TR=339},{LUBRICATING=Synthetic Complex Soap Grease},{OT=-10℃~+90℃},{IND=Any direction},{MRF=17000},{MAF=15000},{SL=20000},{PL=IP65},{PPATH=ps330/assemblies/ps330_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
L2
[mm]
D4
[mm]
L1
[mm]
L4
[mm]
L3
[mm]
ROPT
Rated out put torque
[Nm]
MOI
Moment of inertia
[kgc m^2]
RIS
Rated input speed
[min^-1]
MIS
Maximum input speed
[min^-1]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
NL
Noise level
[dB]
TR
Torsional rigidity
[Nm/arcmin]
LUBRICATING
lubricating
ⁿ/ₐ
OT
Operating temperature
[°C]
IND
Installation direction
ⁿ/ₐ
MRF
Max radial force
[N]
MAF
Max axial force
[N]
WEIGHT
Weight
[kg]
EFFICIENCY
Efficiency
[n]
SL
Service life
[hrs]
PL
Protection level
ⁿ/ₐ
PS330-L1-4-S2-P2-42-230-2...
PS330
1 : One level (L1)
4
118
230(F7)
10
240
521.0
10190
75.1
1500
3000
≤15
≤12
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
160.0
97%
20000
IP65
PS330-L1-5-S2-P2-42-230-2...
PS330
1 : One level (L1)
5
118
230(F7)
10
240
521.0
7180
73.4
1500
3000
≤15
≤12
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
160.0
97%
20000
IP65
PS330-L1-8-S2-P2-42-230-2...
PS330
1 : One level (L1)
8
118
230(F7)
10
240
521.0
4080
62.5
1500
3000
≤15
≤12
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
160.0
97%
20000
IP65
PS330-L2-12-S2-P2-42-114....
PS330
2 : Two stage (L2)
12
118
114.3(F7)
10
200
601.0
10000
24.0
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-15-S2-P2-42-114....
PS330
2 : Two stage (L2)
15
118
114.3(F7)
10
200
601.0
8800
23.0
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-16-S2-P2-42-114....
PS330
2 : Two stage (L2)
16
118
114.3(F7)
10
200
601.0
10800
23.8
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-20-S2-P2-42-114....
PS330
2 : Two stage (L2)
20
118
114.3(F7)
10
200
601.0
10800
23.8
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-25-S2-P2-42-114....
PS330
2 : Two stage (L2)
25
118
114.3(F7)
10
200
601.0
7550
23.3
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-32-S2-P2-42-114....
PS330
2 : Two stage (L2)
32
118
114.3(F7)
10
200
601.0
10800
24.0
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-40-S2-P2-42-114....
PS330
2 : Two stage (L2)
40
118
114.3(F7)
10
200
601.0
7550
21.6
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L2-64-S2-P2-42-114....
PS330
2 : Two stage (L2)
64
118
114.3(F7)
10
200
601.0
4500
18.2
1500
3000
≤18
≤15
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
180.0
94%
20000
IP65
PS330-L3-60-S2-P2-35-114....
PS330
3 : Three level (L3)
60
82
114.3(F7)
10
178
622.7
10800
19.7
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-64-S2-P2-35-114....
PS330
3 : Three level (L3)
64
82
114.3(F7)
10
178
622.7
13700
19.8
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-80-S2-P2-35-114....
PS330
3 : Three level (L3)
80
82
114.3(F7)
10
178
622.7
13700
19.8
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-100-S2-P2-35-114...
PS330
3 : Three level (L3)
100
82
114.3(F7)
10
178
622.7
13700
18.8
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-120-S2-P2-35-114...
PS330
3 : Three level (L3)
120
82
114.3(F7)
10
178
622.7
9800
18.8
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-125-S2-P2-35-114...
PS330
3 : Three level (L3)
125
82
114.3(F7)
10
178
622.7
9800
18.5
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-160-S2-P2-35-114...
PS330
3 : Three level (L3)
160
82
114.3(F7)
10
178
622.7
13700
17.5
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-200-S2-P2-35-114...
PS330
3 : Three level (L3)
200
82
114.3(F7)
10
178
622.7
9800
16.5
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-250-S2-P2-35-114...
PS330
3 : Three level (L3)
250
82
114.3(F7)
10
178
622.7
8800
16.5
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-320-S2-P2-35-114...
PS330
3 : Three level (L3)
320
82
114.3(F7)
10
178
622.7
9800
15.3
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
PS330-L3-512-S2-P2-35-114...
PS330
3 : Three level (L3)
512
82
114.3(F7)
10
178
622.7
5230
15.5
1500
3000
≤22
≤18
75
339
Synthetic Complex Soap Gr...
-10℃~+90℃
Any direction
17000
15000
192.0
91%
20000
IP65
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성