您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Pressure regulators, incl. pressure gauge and »HW« mounting bracket
Riegler
AirSentials
Service units
Service units »G« Series
Pressure regulators
Powered by
CAD模型選擇
{riegler/airsentials/01-wartungsgeraete/wartungsgeraete_serie_g/druckregler-g/gr_2_asmtab.prj},{NB=GR 13},{ARTNU=GR 13},{MODEL=GR300-15},{GW=G 1/2},{DM=21.0},{DF=2500},{MODELHELP=GR300-15},{TYPECODE=},{ACCESSORIES=},{GAUGE=},{SHAPE=F},{SCALE=3},{THREAD=-G},{PPATH=../../wartungsgeraete_serie_g_mini/druckregler-g-mini/assemblies/gr_asmtpl.prj},{BG=300},{A=51.0},{B=112.5},{C=83.5},{D=29.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNU
Art. No.
ⁿ/ₐ
GW
Threas
ⁿ/ₐ
DF
Flow rate
[l/min]
BG
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
GR 11
GR 11
G 1/4
1650
300
51.0
112.5
83.5
29.0
GR 12
GR 12
G 3/8
2500
300
51.0
112.5
83.5
29.0
GR 13
GR 13
G 1/2
2500
300
51.0
112.5
83.5
29.0
GR 32
GR 32
G 3/8
4000
400
68.0
140.5
104.0
36.5
GR 33
GR 33
G 1/2
4000
400
68.0
140.5
104.0
36.5
GR 34
GR 34
G 3/4
12000
600
85.0
191.5
141.5
50.0
GR 55
GR 55
G 1
12000
600
85.0
191.5
141.5
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball valves with blue steel lever, lightweight type, female/male thread
Riegler
15.01.2018
Ball valves with red steel lever, lightweight type, female/male thread
Riegler
15.01.2018
Ball valves with black steel lever, lightweight type, female/male thread
Riegler
15.01.2018
Ball valves with black steel lever, lightweight type, female/female thread
Riegler
15.01.2018
Filter regulators with polycarbonate bowl, bowl guard and »HW« mounting bra...
Riegler
13.04.2016
Distributor blocks, outlets on one side (front)
Riegler
16.11.2015
Precision regulator BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Pressure regulators, incl. pressure gauge and »HW« mounting bracket
Riegler
13.04.2016
Pressure regulators incl. pressure gauge
Riegler
27.01.2016
Joiner without wall mounting
Riegler
13.04.2016
Precision regulator with continuous pressure supply BG1 - Futura series
Knocks Fluid-Technik
26.08.2021
Precision regulator with continuous pressure supply BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
Pressure regulators incl. pressure gauge
Riegler
27.01.2016
GAR - F.R.L Combination
AirTAC
17.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表