目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PRB-100 - Ball Bearings - Double Row, Double Sealed
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Double Row, Double Sealed
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040315/prb-100.prj},{NB=PRB-102},{PN=PRB-102},{AMERSID=1045218},{APACID=-},{EMEAID=-},{A=15},{B=35},{C=15.9},{LOADRATINGDYNAMI=2650},{LOADRATINGSTATIC=1590},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/prb-102}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
LOADRATINGDYNAMI
Load Rating Dynamic
ⁿ/ₐ
LOADRATINGSTATIC
Load Rating Static
ⁿ/ₐ
PRB-100
PRB-100
1045216
-
-
10
30
14.3
1810
1030
PRB-101
PRB-101
1045217
-
-
12
32
15.9
2390
1320
PRB-102
PRB-102
1045218
-
-
15
35
15.9
2650
1590
PRB-103
PRB-103
1045219
-
-
17
40
17.5
3350
2040
PRB-104
PRB-104
1045220
-
-
20
47
20.6
4450
2850
PRB-105
PRB-105
1045221
-
-
25
52
20.6
4850
3350
PRB-106
PRB-106
1045222
-
-
30
62
23.8
6700
4800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表