PR-250N - Hand-Retractable Spring Plungers - Pull Ring
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Pull Ring
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190135/pr-250n.prj},{NB=PR-250N},{PN=PR-250N},{AMERSID=1138582},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Steel},{ENDFORCELBSINITI=1.0},{ENDFORCELBSFINAL=2.5},{A=1/4-20},{B=1.140},{C=1.080},{D=0.155},{E=0.620},{F=0.230},{G=0.250},{H=0.800},{A@SKETCH0=0.250},{PITCH@HELIXSPIRA=0.05000},{R=0.0775},{R1=0.06250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Body Length
[Inch]
C
C Ring Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Ring Width
[Inch]
F
F Relief Length
[Inch]
G
G Nose Length
[Inch]
H
H Thread Length
[Inch]
PR-250N
PR-250N
1138582
-
-
Locking Element
Steel
1.0
2.5
1/4-20
1.140
1.080
0.155
0.620
0.230
0.250
0.800
PR-375N
PR-375N
1138585
-
-
Locking Element
Steel
2.0
4.0
3/8-16
1.680
1.190
0.233
0.980
0.350
0.375
1.200
PR-500N
PR-500N
1138589
-
-
Locking Element
Steel
2.5
5.0
1/2-13
2.000
1.330
0.312
1.260
0.460
0.500
1.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表