目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
PPE-LPV3 - Heavy-duty pneumatic clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
PPE.
PPE-LPV3
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/ppe/ppe_lpv3/ppe_lpv3_asmtab.prj},{NB=Heavy-duty pneumatic clamps PPE.LPV3 (0)},{CODE=GG.AO388},{DIM01=89},{DIM02=80},{DIM03=75},{DIM07=12.5},{DIM08=355},{DIM09=140},{DIM10=31},{DIM11=229},{DIM12=68},{DIM13=55},{DIM15=6},{DIM16=12},{DIM17=8500},{DIM18=3170},{WEIGHT=5300},{AX=229},{B=355},{C=140},{D=80},{EX=78.0},{H=55},{I=68},{Q=10.5},{RX=12},{S=75},{FH1=850},{FS1=228},{GR=3700},{GROESSE=850},{FH=8500},{FS=2280},{B1=87.5},{B2=75},{B3=75},{D2=10.5},{D4=12.5},{IA=8},{E=70.7},{H1=355},{H2=140},{H3=31},{L1=229},{L3=68},{M1=52},{M2=56},{M3=55},{R=151},{S1=6},{S2=12},{DESCRIPTION=PPE.LPV3},{DIM04=M12},{DIM05=10.5},{DIM06=G1/4},{DIM14=52÷56},{CODICE=AO388},{G=52-56},{L=12},{M=31},{N=6},{O=-},{P=M12},{T=87.5},{U=1/4\"},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b1
[mm]
DIM02
b2
[mm]
DIM03
b3
[mm]
DIM04
d1
ⁿ/ₐ
DIM05
d2
ⁿ/ₐ
DIM06
d3
ⁿ/ₐ
DIM07
d4
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
m1
[mm]
DIM14
m2
[mm]
DIM15
s
[mm]
DIM16
s1
[mm]
DIM17
FH
[N]
DIM18
FS
[N]
WEIGHT
Weight
[g]
Heavy-duty pneumatic clam...
GG.AO388
PPE.LPV3
89
80
75
M12
10.5
G1/4
12.5
355
140
31
229
68
55
52÷56
6
12
8500
3170
5300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表