Pot and Pan Drawer - Pot and Pan Drawer
Hettich
Cabinet interiors
Fitting systems for kitchens
Interior fitting base unit
Pot-and-pan drawer combination system
Powered by
CAD模型選擇
{hettich/cabinet_interiors/kitchens/interior_fitting_base_unit/ppd_comb_sys/p_p_d_tab.prj},{NB=9132511},{ARTICLENO=9132511},{W=396.000},{L=252.400},{D=81.030},{PPATH=p_p_d_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
W
Total Width
[mm]
L
railing length
[mm]
D
Distance
[mm]
9132509
9132509
246.000
102.400
78.030
9132510
9132510
346.000
202.400
83.030
9132511
9132511
396.000
252.400
81.030
9132512
9132512
446.000
302.400
79.030
9132513
9132513
546.000
402.400
84.030
9132445
9132445
746.000
602.400
76.030
9132446
9132446
846.000
702.400
81.030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表