您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 428-B - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 428
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_428/gn_428_b.prj},{NB=Bridge handles GN 428-AL-36-300-B-EL},{CODE=GN.41946},{DESCRIPTION=GN 428-AL-36-300-B-EL},{DIM01=36},{DIM02=300},{DIM03=355},{DIM04=40},{DIM05=M10},{DIM06=26},{DIM07=71},{DIM08=16.6},{DIM09=13},{WEIGHT=750},{L1X=141.520},{NDM=10.000},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
l3
[mm]
DIM05
d
ⁿ/ₐ
DIM06
a
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l4
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 428-AL-...
GN.41906
GN 428-AL-28-200-B-EL
28
200
240
30
M8
18
63
11.8
10
340
Bridge handles GN 428-AL-...
GN.41907
GN 428-AL-28-200-B-SR
28
200
240
30
M8
18
63
11.8
10
340
Bridge handles GN 428-AL-...
GN.41908
GN 428-AL-28-200-B-SW
28
200
240
30
M8
18
63
11.8
10
340
Bridge handles GN 428-AL-...
GN.41916
GN 428-AL-28-250-B-EL
28
250
290
30
M8
18
63
11.8
10
363
Bridge handles GN 428-AL-...
GN.41917
GN 428-AL-28-250-B-SR
28
250
290
30
M8
18
63
11.8
10
369
Bridge handles GN 428-AL-...
GN.41918
GN 428-AL-28-250-B-SW
28
250
290
30
M8
18
63
11.8
10
369
Bridge handles GN 428-AL-...
GN.41926
GN 428-AL-28-300-B-EL
28
300
340
30
M8
18
63
11.8
10
417
Bridge handles GN 428-AL-...
GN.41927
GN 428-AL-28-300-B-SR
28
300
340
30
M8
18
63
11.8
10
425
Bridge handles GN 428-AL-...
GN.41928
GN 428-AL-28-300-B-SW
28
300
340
30
M8
18
63
11.8
10
425
Bridge handles GN 428-AL-...
GN.41936
GN 428-AL-28-400-B-EL
28
400
440
30
M8
18
63
11.8
10
528
Bridge handles GN 428-AL-...
GN.41937
GN 428-AL-28-400-B-SR
28
400
440
30
M8
18
63
11.8
10
535
Bridge handles GN 428-AL-...
GN.41938
GN 428-AL-28-400-B-SW
28
400
440
30
M8
18
63
11.8
10
535
Bridge handles GN 428-AL-...
GN.41946
GN 428-AL-36-300-B-EL
36
300
355
40
M10
26
71
16.6
13
750
Bridge handles GN 428-AL-...
GN.41947
GN 428-AL-36-300-B-SR
36
300
355
40
M10
26
71
16.6
13
774
Bridge handles GN 428-AL-...
GN.41948
GN 428-AL-36-300-B-SW
36
300
355
40
M10
26
71
16.6
13
774
Bridge handles GN 428-AL-...
GN.41956
GN 428-AL-36-400-B-EL
36
400
455
40
M10
26
71
16.6
13
1000
Bridge handles GN 428-AL-...
GN.41957
GN 428-AL-36-400-B-SR
36
400
455
40
M10
26
71
16.6
13
1000
Bridge handles GN 428-AL-...
GN.41958
GN 428-AL-36-400-B-SW
36
400
455
40
M10
26
71
16.6
13
1000
Bridge handles GN 428-AL-...
GN.41966
GN 428-AL-36-500-B-EL
36
500
555
40
M10
26
71
16.6
13
1205
Bridge handles GN 428-AL-...
GN.41967
GN 428-AL-36-500-B-SR
36
500
555
40
M10
26
71
16.6
13
1250
Bridge handles GN 428-AL-...
GN.41968
GN 428-AL-36-500-B-SW
36
500
555
40
M10
26
71
16.6
13
1250
Bridge handles GN 428-AL-...
GN.41976
GN 428-AL-36-600-B-EL
36
600
655
40
M10
26
71
16.6
13
1400
Bridge handles GN 428-AL-...
GN.41977
GN 428-AL-36-600-B-SR
36
600
655
40
M10
26
71
16.6
13
1500
Bridge handles GN 428-AL-...
GN.41978
GN 428-AL-36-600-B-SW
36
600
655
40
M10
26
71
16.6
13
1500
Bridge handles GN 428-AL-...
GN.41986
GN 428-AL-36-800-B-EL
36
800
855
40
M10
26
71
16.6
13
1814
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 565.2 - ELESA-Inclined handles
Elesa
01.07.2024
GN 422.1 - U-handles, Aluminum
Ganter
19.06.2024
GN 565.4 - ELESA-Bridge handles
Elesa
01.07.2024
GN 565.1 - ELESA-Bridge handles
Elesa
01.07.2024
GN 428-A - ELESA-Bridge handles
Elesa
26.09.2023
GN 328-B - ELESA-Bridge handles
Elesa
26.09.2023
GN 113.5 - ELESA-Ball lock pins
Elesa
01.07.2024
M.1053 - ELESA-Offset tubular handles
Elesa
26.09.2023
M.443 AE-VO - ELESA-Bridge handles
Elesa
01.07.2024
GN 565.3 - ELESA-Bridge handles
Elesa
01.07.2024
GN 668-B - ELESA-Handles
Elesa
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表