PLM - Shoulder Screws - Slotted Head - Stainless Steel DIN 1.4005 and DIN 1.4305
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf14.prj},{NB=PLM-45},{PN=PLM-45},{DES=Shoulder Screw - Slotted Head},{CN=Master Inch/Metric Catalog},{CP=MF17},{MAT=Stainless Steel DIN 1.4005},{TS=M 10 X 1.5},{NDM=10.0000},{KDM=8.3760},{D=11.987},{L=25.01},{OD=20},{H=8},{E=16},{J=2.5000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
D
Shoulder Diameter Ød
[mm]
L
Shoulder Length
[mm]
OD
Head Diameter ØD
[mm]
H
Head Thickness
[mm]
E
Length
[mm]
PLM-1
PLM-1
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
3.987
4.01
6
3
4
PLM-2
PLM-2
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
3.987
5.01
6
3
4
PLM-3
PLM-3
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
3.987
6.01
6
3
4
PLM-4
PLM-4
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
3.987
8.01
6
3
4
PLM-5
PLM-5
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 3 X 0.5
3.987
10.01
6
3
4
PLM-6
PLM-6
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
4.01
8
4
5
PLM-7
PLM-7
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
5.01
8
4
5
PLM-8
PLM-8
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
6.01
8
4
5
PLM-9
PLM-9
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
8.01
8
4
5
PLM-10
PLM-10
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
10.01
8
4
5
PLM-11
PLM-11
Slotted Shoulder Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
12.01
8
4
5
PLM-12
PLM-12
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
14.01
8
4
5
PLM-13
PLM-13
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
16.01
8
4
5
PLM-14
PLM-14
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
20.01
8
4
5
PLM-15
PLM-15
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
25.01
8
4
5
PLM-16
PLM-16
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 4 X 0.7
4.987
30.01
8
4
5
PLM-17
PLM-17
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
4.01
10
5
6
PLM-18
PLM-18
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
5.01
10
5
6
PLM-19
PLM-19
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
6.01
10
5
6
PLM-20
PLM-20
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
8.01
10
5
6
PLM-21
PLM-21
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
10.01
10
5
6
PLM-22
PLM-22
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
12.01
10
5
6
PLM-23
PLM-23
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
14.01
10
5
6
PLM-24
PLM-24
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
16.01
10
5
6
PLM-25
PLM-25
Shoulder Screw - Slotted ...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.400...
M 5 X 0.8
5.987
20.01
10
5
6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表