您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817.6 EC - Stainless Steel-Indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817.6
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_817_6/gn_817_6_ec_asmtab.prj},{NB=Stainless Steel-Indexing plungers GN 817.6-6-9-EC-S-0,5 (unactivated-0)},{CODE=GN.35486},{DESCRIPTION=GN 817.6-6-9-EC-S-0,5},{POS=0},{POSX=eingerastet,ausgerastet},{ABSTANDX=12.5},{DIS=0.0},{DIM01=6},{DIM02=M12x1.5},{DIM03=23},{DIM04=2},{DIM05=20},{DIM06=9},{DIM07=54.5},{DIM08=22},{DIM09=12.5},{DIM10=500},{DIM11=14},{DIM12=6},{DIM13=25},{D1=6},{L1=9},{L5=0,5},{D2=M12x1,5},{D3=23},{D4=2},{K=20.0},{L2=54.5},{L3=22},{L4=12.5},{SW=14},{FEDERDRUCK=6.0},{FEDERDRUCK2=25.0},{WEIGHT=60},{VER=3},{PPATH=gn_817_6_ec_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
k
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
l5
[mm]
DIM11
sw
[mm]
DIM12
Spring preload
[N]
DIM13
Max load spring
[N]
WEIGHT
Weight
[g]
Stainless Steel-Indexing ...
GN.35482
GN 817.6-4-6-EC-S-0,5
4
M8x1
16
2
14
6
41.5
16
11.5
500
10
4
12.5
29
Stainless Steel-Indexing ...
GN.35484
GN 817.6-5-8-EC-S-0,5
5
M10x1
19
2
16
8
46.5
18
12.5
500
12
5
18
42
Stainless Steel-Indexing ...
GN.35486
GN 817.6-6-9-EC-S-0,5
6
M12x1.5
23
2
20
9
54.5
22
12.5
500
14
6
25
60
Stainless Steel-Indexing ...
GN.35488
GN 817.6-8-12-EC-S-0,5
8
M16x1.5
28
2
24
12
64.5
22
14.5
500
17
8.5
28
111
Stainless Steel-Indexing ...
GN.35490
GN 817.6-10-12-EC-S-0,5
10
M16x1.5
28
2
24
12
64.5
26
14.5
500
17
9.5
38
112
Stainless Steel-Indexing ...
GN.35492
GN 817.6-12-15-EC-S-0,5
12
M20x1.5
33
2
28.5
15
78
33
16.5
500
22
11.5
40
212
Stainless Steel-Indexing ...
GN.35494
GN 817.6-16-20-EC-S-0,5
16
M24x2
33
2
28.5
20
85
38
18.5
500
27
13
2
329
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-RB-817-STBR - Indexing Plungers 817, Steel, black oxide finish, Version...
MÄDLER
26.04.2024
GN 817.6-EB - ELESA-Stainless Steel-Indexing plungers
Elesa
01.07.2024
GN 817-C-NI - ELESA-Indexing plunger with rest position
Elesa
26.09.2023
GN 817.7-D - ELESA-Stainless steel indexing plungers
Elesa
26.09.2023
K1502 - Indexing plunger, stainless steel with remote actuation
KIPP
27.05.2024
MAE-RB-817-RF - Indexing Plungers 817, Stainless, Version B, BK, C, CK, G a...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表