您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 717-D-ST - Indexing plungers with rest position
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 717
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_717_combi/gn_717_d_asmtab.prj},{NB=Indexing plungers with rest position GN 717-10-M16x1.5-D-ST(0)},{CODE=GN.36238},{DESCRIPTION=GN 717-10-M16x1.5-D-ST},{POS=0},{DIM01=10},{DIM02=10},{DIM03=M16x1.5},{DIM04=11.8},{DIM05=19.6},{DIM06=10.0},{DIM07=26},{DIM08=9.0},{DIM09=22.5},{DIM10=70.9},{DIM11=25.9},{DIM12=17},{DIM13=80},{DIM14=4},{DIM15=27},{WEIGHT=66},{P=1.500},{NDM=16.000},{D3=11.800},{DD=0.000},{L1X=0.0},{LL=0.000},{L=0.000},{L2=0.000},{D1=0.000},{SIZE=1.000},{SW=0.000},{SWH=0.000},{SIZE1=2.000},{PPATH=gn_717_d_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1h11
[mm]
DIM02
d1 for instalation
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
e
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
l4
[mm]
DIM09
l5
[mm]
DIM10
l6
[mm]
DIM11
l7
[mm]
DIM12
sw
[mm]
DIM13
Max. tightening torque
[Nm]
DIM14
Preload
[N]
DIM15
Max load
[N]
WEIGHT
Weight
[g]
Indexing plungers with re...
GN.36221
GN 717-3-M6-D-ST
3
3
M6
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
2
3
12
5
Indexing plungers with re...
GN.36222
GN 717-3-M6x0.75-D-ST
3
3
M6x0.75
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
3
3
12
6
Indexing plungers with re...
GN.36224
GN 717-4-M6-D-ST
4
4
M6
6
6.9
4.0
12
4.5
10.0
33.4
12.9
6
2
3
12
5
Indexing plungers with re...
GN.36225
GN 717-4-M8x1-D-ST
4
4
M8x1
6
9.2
4.5
16
6.0
13.5
42.0
15.5
8
8
5
24
11
Indexing plungers with re...
GN.36227
GN 717-5-M8-D-ST
5
5
M8
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
11
Indexing plungers with re...
GN.36228
GN 717-5-M8x1-D-ST
5
5
M8x1
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
11
Indexing plungers with re...
GN.36229
GN 717-5-M10x1-D-ST
5
5
M10x1
7.2
11.5
5.0
16
6.0
13.5
42.5
15.5
10
22
5
24
17
Indexing plungers with re...
GN.36231
GN 717-6-M10-D-ST
6
6
M10
9.5
11.5
6.0
20
7.5
17.0
54.4
20.9
10
15
5
21
19
Indexing plungers with re...
GN.36232
GN 717-6-M12x1.5-D-ST
6
6
M12x1.5
9.5
13.8
6.0
20
7.5
16.5
54.4
20.9
12
38
5
21
28
Indexing plungers with re...
GN.36234
GN 717-8-M12-D-ST
8
8
M12
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
33
Indexing plungers with re...
GN.36235
GN 717-8-M12x1.5-D-ST
8
8
M12x1.5
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
33
Indexing plungers with re...
GN.36236
GN 717-8-M16x1.5-D-ST
8
8
M16x1.5
11.8
19.6
8.0
24
9.0
20.5
66.9
25.9
17
80
6
22
54
Indexing plungers with re...
GN.36238
GN 717-10-M16x1.5-D-ST
10
10
M16x1.5
11.8
19.6
10.0
26
9.0
22.5
70.9
25.9
17
80
4
27
66
Indexing plungers with re...
GN.36261
GN 717-3-M6-DK-ST
3
3
M6
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
2
3
12
5
Indexing plungers with re...
GN.36262
GN 717-3-M6x0.75-DK-ST
3
3
M6x0.75
6
6.9
3.5
12
4.5
10.0
32.9
12.9
6
3
3
12
6
Indexing plungers with re...
GN.36264
GN 717-4-M6-DK-ST
4
4
M6
6
6.9
4.0
12
4.5
10.0
33.4
12.9
6
2
3
12
5
Indexing plungers with re...
GN.36265
GN 717-4-M8x1-DK-ST
4
4
M8x1
6
9.2
4.5
16
6.0
13.5
42.0
15.5
8
8
5
24
11
Indexing plungers with re...
GN.36267
GN 717-5-M8-DK-ST
5
5
M8
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
11
Indexing plungers with re...
GN.36268
GN 717-5-M8x1-DK-ST
5
5
M8x1
7.2
9.2
5.0
16
6.0
13.5
42.5
15.5
8
7
5
24
11
Indexing plungers with re...
GN.36269
GN 717-5-M10x1-DK-ST
5
5
M10x1
7.2
11.5
5.0
16
6.0
13.5
42.5
15.5
10
22
5
24
17
Indexing plungers with re...
GN.36271
GN 717-6-M10-DK-ST
6
6
M10
9.5
11.5
6.0
20
7.5
17.0
54.4
20.9
10
15
5
21
19
Indexing plungers with re...
GN.36272
GN 717-6-M12x1.5-DK-ST
6
6
M12x1.5
9.5
13.8
6.0
20
7.5
16.5
54.4
20.9
12
38
5
21
28
Indexing plungers with re...
GN.36274
GN 717-8-M12-DK-ST
8
8
M12
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
33
Indexing plungers with re...
GN.36275
GN 717-8-M12x1.5-DK-ST
8
8
M12x1.5
11.8
13.8
8.0
24
9.0
20.5
66.9
25.9
12
20
6
22
33
Indexing plungers with re...
GN.36276
GN 717-8-M16x1.5-DK-ST
8
8
M16x1.5
11.8
19.6
8.0
24
9.0
20.5
66.9
25.9
17
80
6
22
54
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VTT.P - ELESA-Three-lobe handwheel
Elesa
01.07.2024
GN 822 - ELESA-Mini indexing plungers
Elesa
01.07.2024
PMT.100 - ELESA-Indexing plungers
Elesa
01.07.2024
GN 817.4 - ELESA-Indexing plungers
Elesa
01.07.2024
GN 717 - ELESA-Indexing plungers
Elesa
01.07.2024
GN 413 - ELESA-Indexing plungers
Elesa
01.07.2024
GN 717-C - ELESA-Indexing plungers with rest position
Elesa
01.07.2024
GN 214.2 - ELESA-Lock pins
Elesa
01.07.2024
ISO 7379 - ELESA-Shoulder screws with collar
Elesa
01.07.2024
LV.F - ELESA-Levelling elements for ground mounting
Elesa
01.07.2024
GN 717-NI - ELESA-Indexing plungers
Elesa
01.07.2024
GN 7017 B ST - ELESA-Indexing plungers
Elesa
01.07.2024
GN 412.3 - ELESA-Positioning boss with conical head
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表