目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PAPRB - Standard-Protector
REIKU
Robotics and automation
Protectors
Standard protectors
Powered by
CAD模型選擇
{reiku/robotics_and_automation/protectors/standard_protectors/paprb.prj},{NB=PAPRB-48F/G},{INFO=Data Sheet},{FB=schwarz},{VERS1=1},{VERS2=6},{TYPE=F/G},{NW=48},{D1=75.0},{D2=49.6},{D3=55.0},{L1=39.00},{L2=19.4},{H1=63.00},{H2=63.0},{VERS=5},{CNSMASSEXACT=6.33},{VE=10},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Protektor_Protector.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NW
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
CNSMASSEXACT
Weight (kg/100 pcs.)
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
PAPRB-23F/G
23
49.0
24.2
28.5
34.10
15.0
37.50
37.5
3.68
25
PAPRB-29F/G
29
54.4
29.8
34.4
36.80
15.4
37.78
42.9
4.26
25
PAPRB-36F/G
36
63.0
38.0
43.0
34.40
13.0
50.70
50.7
4.41
10
PAPRB-42
42
69.0
44.0
50.0
35.40
18.0
57.50
58.5
5.31
10
PAPRB-48F/G
48
75.0
49.6
55.0
39.00
19.4
63.00
63.0
6.33
10
PAPRB-52
52
82.5
56.5
62.5
42.00
21.2
70.50
70.5
7.72
10
PAPRB-52ES
52
82.5
56.5
62.5
42.00
21.2
70.50
70.5
7.72
10
PAPRB-52BL
52
82.5
56.5
62.5
42.00
21.2
70.50
70.5
7.72
10
PAPRB-68
68
102.0
69.0
79.5
48.12
25.0
90.00
90.0
12.64
10
PAPRB-70
70
102.0
73.2
82.0
45.00
26.5
86.50
90.0
12.64
10
PAPRB-90
90
128.0
93.0
106.5
45.10
20.0
115.00
115.0
16.42
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表