目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Pad Plate I M16 - Series 40
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Pad Blocks and Plates
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/stell_fuss/50_02_0030.prj},{NB=50.02.0030},{ARTIKELNR=50.02.0030},{BZ1=Fußplatte I M16},{BZ2=für Profil 2040.02 (600 kg)},{MTR=Aluminium},{OBRFL=gleitgeschliffen},{ABM=40 x 80 mm},{FRB=Alu natur}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
50.02.0030
50.02.0030
Pad Plate I M16
0
Aluminium
tumbled
40 x 80 mm
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表