目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
P54 - PTFE Profiles
Hallite
PTFE Profiles
P54
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/p54/in/p54i.prj},{NB=HALLITE P54ER04625NHLX},{CNSORDERNO=P54ER04625NHLX},{D1=4.625},{ORI=0.210},{DD1=4.015},{L1=0.248},{TOL3=+0.008},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL1
Tolerance H9
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
HALLITE P54ER00500NHLX
P54ER00500NHLX
0.500
+0,0016/0,0000
0.307
+0,0014/0,0000
0.087
+0.008
HALLITE P54ER00562NHLX
P54ER00562NHLX
0.562
+0,0016/0,0000
0.369
+0,0014/0,0000
0.087
+0.008
HALLITE P54ER00625NHLX
P54ER00625NHLX
0.625
+0,0016/0,0000
0.330
+0,0014/0,0000
0.126
+0.008
HALLITE P54ER00687NHLX
P54ER00687NHLX
0.687
+0,0016/0,0000
0.392
+0,0014/0,0000
0.126
+0.008
HALLITE P54ER00750NHLX
P54ER00750NHLX
0.750
+0,0020/0,0000
0.455
+0,0016/0,0000
0.126
+0.008
HALLITE P54ER00812NHLX
P54ER00812NHLX
0.812
+0,0020/0,0000
0.517
+0,0016/0,0000
0.126
+0.008
HALLITE P54ER00875NHLX
P54ER00875NHLX
0.875
+0,0020/0,0000
0.580
+0,0016/0,0000
0.126
+0.008
HALLITE P54ER00937NHLX
P54ER00937NHLX
0.937
+0,0020/0,0000
0.642
+0,0016/0,0000
0.126
+0.008
HALLITE P54ER01000NHLX
P54ER01000NHLX
1.000
+0,0020/0,0000
0.705
+0,0016/0,0000
0.126
+0.008
HALLITE P54ER01062NHLX
P54ER01062NHLX
1.062
+0,0020/0,0000
0.767
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01125NHLX
P54ER01125NHLX
1.125
+0,0020/0,0000
0.830
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01187NHLX
P54ER01187NHLX
1.187
+0,0020/0,0000
0.892
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01250NHLX
P54ER01250NHLX
1.250
+0,0025/0,0000
0.955
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01312NHLX
P54ER01312NHLX
1.312
+0,0025/0,0000
1.017
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01375NHLX
P54ER01375NHLX
1.375
+0,0025/0,0000
1.080
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01437NHLX
P54ER01437NHLX
1.437
+0,0025/0,0000
1.142
+0,0020/0,0000
0.126
+0.008
HALLITE P54ER01500NHLX
P54ER01500NHLX
1.500
+0,0025/0,0000
1.205
+0,0025/0,0000
0.126
+0.008
HALLITE P54ER01562NHLX
P54ER01562NHLX
1.562
+0,0025/0,0000
1.267
+0,0025/0,0000
0.126
+0.008
HALLITE P54ER01625NHLX
P54ER01625NHLX
1.625
+0,0025/0,0000
1.192
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER01687NHLX
P54ER01687NHLX
1.687
+0,0025/0,0000
1.254
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER01750NHLX
P54ER01750NHLX
1.750
+0,0025/0,0000
1.317
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER01812NHLX
P54ER01812NHLX
1.812
+0,0025/0,0000
1.379
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER01875NHLX
P54ER01875NHLX
1.875
+0,0025/0,0000
1.442
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER01937NHLX
P54ER01937NHLX
1.937
+0,0025/0,0000
1.504
+0,0025/0,0000
0.165
+0.008
HALLITE P54ER02000NHLX
P54ER02000NHLX
2.000
+0,0030/0,0000
1.567
+0,0025/0,0000
0.165
+0.008
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表