Outside diameter 126 - Doubie Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_12/sg7_12_126l.prj},{NB=SG7-12-126L-45-50-177WP},{D1=45},{D2=50},{RT=450},{MT=900},{MS=7000},{RRO=0.03},{TT=1},{EP=±1},{ML=主体铁合金、不锈钢膜片},{FH=发黑},{WT=5730},{USE=常用于伺服电机、步进电机的联接},{RS=惯性力矩和重量按最大孔径计算;内孔可按客户需求定做},{TD=利用胀套联接的膜片型联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-12-126L-38-38-177WP
38
38
SG7-12-126L-38-38-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-40-177WP
38
40
SG7-12-126L-38-40-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-42-177WP
38
42
SG7-12-126L-38-42-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-45-177WP
38
45
SG7-12-126L-38-45-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-48-177WP
38
48
SG7-12-126L-38-48-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-50-177WP
38
50
SG7-12-126L-38-50-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-52-177WP
38
52
SG7-12-126L-38-52-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-55-177WP
38
55
SG7-12-126L-38-55-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-60-177WP
38
60
SG7-12-126L-38-60-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-62-177WP
38
62
SG7-12-126L-38-62-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-38-65-177WP
38
65
SG7-12-126L-38-65-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-40-177WP
40
40
SG7-12-126L-40-40-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-42-177WP
40
42
SG7-12-126L-40-42-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-45-177WP
40
45
SG7-12-126L-40-45-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-48-177WP
40
48
SG7-12-126L-40-48-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-50-177WP
40
50
SG7-12-126L-40-50-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-52-177WP
40
52
SG7-12-126L-40-52-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-55-177WP
40
55
SG7-12-126L-40-55-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-60-177WP
40
60
SG7-12-126L-40-60-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-62-177WP
40
62
SG7-12-126L-40-62-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-40-65-177WP
40
65
SG7-12-126L-40-65-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-42-42-177WP
42
42
SG7-12-126L-42-42-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-42-45-177WP
42
45
SG7-12-126L-42-45-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-42-48-177WP
42
48
SG7-12-126L-42-48-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-126L-42-50-177WP
42
50
SG7-12-126L-42-50-177WP
450
900
7000
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
5730
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Outside diameter 40 - High response coupling
KUNLONG
10.01.2024
Outside diameter 210 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 144 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 80 - Curved Jaw-type Coupling
KUNLONG
10.01.2024
Outside diameter 56 - Doubie Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 144 - Doubie Disk-type Flexible Coupling
KUNLONG
10.01.2024
FCL/FCLS
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
WK-O - bolt coupling
Walther Flender
09.10.2023
WK-DN - torsionally flexible coupling
Walther Flender
15.05.2023
Outside diameter 90 - Doubie Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 56 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 144 - Doubie Disk-type Flexible Coupling
KUNLONG
10.01.2024
Outside diameter 90 - Single Disk-type Flexible Coupling
KUNLONG
10.01.2024
21200 - Guide rails DryLin® T
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성