您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Nylon Plug MQ - Nylon Plug MQ
Mungo Befestigungstechnik
Nylon Products
Quattro® Nylon Plug
Powered by
CAD模型選擇
{mungo/nylonduebel/quattro/mq_quattro.prj},{NB=Mungo Nylonduebel MQ Quattro 8x40 1050080(400)},{ARTNR=1050080},{BN=MQ, 8 x 40, Quattro® Nylondübel},{HS=Mungo Befestigungstechnik AG},{M=Nylon PA6},{UG=Beton, Mauerwerk},{DNOM=8},{GEW=4.5-6},{LODLEVEL=400},{L=40},{H0=50},{HD=10.500},{X1=1.200},{X2=8.700},{X3=2.800},{X4=5.500},{Y1=6.800},{Y2=1.600},{Y3=7.000},{F=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article code
ⁿ/ₐ
BN
article description
ⁿ/ₐ
HS
Manufacturer
ⁿ/ₐ
M
Material
ⁿ/ₐ
UG
Underground
ⁿ/ₐ
DNOM
Spezifikationen
[mm]
GEW
Screw Ø
ⁿ/ₐ
L
Length
[mm]
H0
Drilling depth / reduced setting depth
[mm]
Mungo Nylon Plug MQ Quatt...
1050050
MQ, 5 x 25, Quattro® Nylo...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
5
2.6-4
25
35
Mungo Nylon Plug MQ Quatt...
1050060
MQ, 6 x 30, Quattro® Nylo...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
6
3.5-5
30
40
Mungo Nylon Plug MQ Quatt...
1050080
MQ, 8 x 40, Quattro® Nylo...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
8
4.5-6
40
50
Mungo Nylon Plug MQ Quatt...
1050100
MQ, 10 x 50, Quattro® Nyl...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
10
6-8
50
70
Mungo Nylon Plug MQ Quatt...
1050120
MQ, 12 x 60, Quattro® Nyl...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
12
8-10
60
80
Mungo Nylon Plug MQ Quatt...
1050140
MQ, 14 x 70, Quattro® Nyl...
Mungo Befestigungstechnik...
Nylon PA6
Concrete, Masonry
14
10-12
70
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 21005 - Nylon plugs (Mungo® MQ Quattro®), PA 6
Bossard Catalog
31.10.2023
Nylon Frame Plug MBR - Nylon Frame Plug MBRK-STB
Mungo Befestigungstechnik
25.04.2023
Modèle 79820F - Fix plug without collar - Nylon
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
8173 - Tellerkopf Holzbauschrauben mit Schaft rostfrei A2
SFS Group Schweiz AG
24.05.2024
BN 5392 - Pozi baseboard screws with nylon plug form Z, nickel plated
Bossard Catalog
31.10.2023
BN 31150 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762...
Bossard Catalog
26.01.2023
BN 1014 - Slotted pan head thread cutting screws with tapping screw thread ...
Bossard Catalog
31.10.2023
BN 5393 - Pozi baseboard screws with nylon plug form Z, brass plated
Bossard Catalog
31.10.2023
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WI...
SPAX
23.02.2023
4994 - fischer Spreizdübel Nylon S
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表