您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
NFLW - Flange bearings 2-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD模型選擇
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/nflw_asmtab.prj},{NB=MOVET+Flanschlager 2-Loch+NFLW+B+17+0_(hochMB)},{TYP=NFLW203},{BESTNR=4061408144006},{HIDE=0},{LODLEVEL=hoch},{WELLE=17},{A=114},{E=90.0},{B=65},{G=11.4},{L=27},{S=11},{I=15.4},{X=52},{Z=5},{GEWICHT=0.24},{M=M10},{ANZUGSMOMENT=18},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=8},{ZUBEHOER=},{GFVIS=blau},{PPATH=nfl/nfl_asmtpl.prj},{LSVIS=MB Edelstahl},{INFO=Katalog-PDF},{TYX=NFLW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
B
[mm]
G
[mm]
L
[mm]
S
[mm]
I
[mm]
X
[mm]
Z
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque (Nm)
[Nm]
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
GFVIS
Housing colors
ⁿ/ₐ
MOVET+NFLW20112MBB
NFLW201
4061408128181
12
114
90.0
65
11.4
27
11
15.4
52
5
0.27
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFLW20215MBB
NFLW202
4061408143948
15
114
90.0
65
11.4
27
11
15.4
52
5
0.25
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFLW20317MBB
NFLW203
4061408144006
17
114
90.0
65
11.4
27
11
15.4
52
5
0.24
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFLW20420MBB
NFLW204
4061408122035
20
114
90.0
65
11.4
27
11
15.4
52
5
0.23
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFLW20525MBB
NFLW205
4061408121748
25
131
99.0
70
13.5
29
11
17.0
62
5
0.29
M10
25
Plastic PBT (polybutylene...
MB
blue
MOVET+NFLW20630MBB
NFLW206
4061408122011
30
148
117.0
80
13.3
31
11
19.0
72
5
0.44
M10
30
Plastic PBT (polybutylene...
MB
blue
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FBL - Flange bearings 3-hole
MOVET
28.09.2022
COW - Schutzkappe Offen
MOVET
29.09.2022
CTL - Flange bearings 2-hole
MOVET
31.03.2020
Dblue - Shaft seal
MOVET
09.09.2022
CW - Schutzkappe geschlossen
MOVET
09.09.2022
DF-EXALIGN Flange Bearing Housings mm - Flanged Bearing Housings mm
GGB
13.03.2024
NFL - Flange bearings 2-hole
MOVET
31.03.2020
MAE-K-FLL-UCFL-GG - Ball Flange Bearings UCFL, Grey Cast Iron
MÄDLER
26.04.2024
LNFL - Flange bearings 2-hole
MOVET
31.03.2020
MAE-K-FLL-TUCFL-SW - Ball Flange Bearings TUCFL, Thermoplastic Housing blac...
MÄDLER
26.04.2024
SFL - Flange bearings 2-hole
MOVET
31.03.2020
24215 - Pillow block bearing flange type UCFL 2-hole
norelem
30.05.2024
MAE-K-FLL-TUCFL-WS - Ball Flange Bearings TUCFL, Thermoplastic Housing whit...
MÄDLER
26.04.2024
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表