您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NFC-26837 - Swivel Plate Casters - Swivel
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100240/nfc-26837.prj},{NB=NFC-26985},{PN=NFC-26985},{AMERSID=1094556},{APACID=-},{EMEAID=-},{WHEELDIAANDWIDTH=5 x 2},{WHEELTYPE=Dyna-Tred Poly},{LOADCAPACITY=750},{OAH=6 1/ 2},{SWIVELRADIUS=4 1/ 4},{CONFIGURATION1=Default},{CONFIGURATION2=NFC-26985},{CONFIGURATION3=Default},{CONFIGURATION4=Default},{CONFIGURATION5=Default},{CONFIGURATION6=Default},{CONFIGURATION7=Default},{STATENFC268371=S},{STATENFC268401=R},{STATENFC268271=S},{STATENFC271271=S},{STATENFC271291=S},{STATENFC271111=S},{STATENFC271301=S},{DESCRIPTION=NFC-26985},{FIXEDNFC271111=Y},{FIXEDNFC271291=Y},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WHEELDIAANDWIDTH
Wheel Dia. And Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OAH
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
NFC-26837
NFC-26837
1094546
-
-
4 x 2
Vulcanized Rubber
350
5 5/8
3 3/4
NFC-26908
NFC-26908
1094534
-
-
4 x 2
Polyflex
450
5 5/8
3 3/4
NFC-26926
NFC-26926
1094533
-
-
4 x 2
Semi-Steel
700
5 5/8
3 3/4
NFC-26819
NFC-26819
1094531
-
-
4 x 2
Plaskite
700
5 5/8
3 3/4
NFC-26780
NFC-26780
1094536
-
-
4 x 2
K-Wheel
700
5 5/8
3 3/4
NFC-26840
NFC-26840
1094631
-
-
5 x 2
Vulcanized Rubber
400
6 1/ 2
4 1/ 4
NFC-26985
NFC-26985
1094556
-
-
5 x 2
Dyna-Tred Poly
750
6 1/ 2
4 1/ 4
NFC-26814
NFC-26814
1094637
-
-
5 x 2
Semi-Steel
900
6 1/ 2
4 1/ 4
NFC-26816
NFC-26816
1094608
-
-
5 x 2
Plaskite
900
6 1/ 2
4 1/ 4
NFC-26784
NFC-26784
1094624
-
-
5 x 2
K-Wheel
900
6 1/ 2
4 1/ 4
NFC-26827
NFC-26827
1094620
-
-
6 x 2
Vulcanized Rubber
410
7 1/ 2
5
NFC-26723
NFC-26723
1094532
-
-
6 x 2
Dyna-Tred
550
7 1/ 2
5
NFC-26811
NFC-26811
1094537
-
-
6 x 2
Semi-Steel
900
7 1/ 2
5
NFC-26817
NFC-26817
1094609
-
-
6 x 2
Plaskite
900
7 1/ 2
5
NFC-26828
NFC-26828
1094633
-
-
6 x 2
Duro-Tred
900
7 1/ 2
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NFC-25082 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
WC-1 - Swivel Plate Casters - Swivel w/Brake
Reid Supply
18.02.2022
WC-272 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
NFC-27127 - Rigid Plate Casters
Essentra Components
06.08.2014
S45 Stainless Steel Casters - Medium Heavy Duty Casters
RWM Casters
13.06.2017
WC-73 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
06.08.2014
S65 Stainless Steel Casters - Kingpinless Design
RWM Casters
13.06.2017
NFC-26837 - Swivel Plate Casters - Swivel
Reid Supply
18.02.2022
500BPS
Hammer Caster
09.09.2022
WC-354 - Swivel Plate Casters - Swivel
Essentra Components
06.08.2014
LEX-PO - Stainless steel swivel castor with top plate fitting and ‘stop-fix...
JW Winco
02.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表