您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
中文
NCG/NCDG - Air Cylinders/Standard Type Double Acting, Single Rod
SMC Corporation
执行元件
标准型气缸
NCG Air Cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/standard_air_cylinder/ncg/ncg_asmtab.prj},{NB=NCGNN32-0100(0_0_0)},{BORE=32 mm(1-1/4\")},{MOUNT=(N) Front nose mount},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=1.0},{POS=0},{CUSHION=N},{STOP=0},{OMSC=},{THREAD=0},{A1=31.000},{A2=25.000},{A3=28.000},{A4=30.000},{B1=21.500},{B11=29.500},{B2=15.500},{B22=23.500},{B3=18.500},{B33=26.500},{B4=20.500},{B44=28.500},{S1=2.800},{S2=3.110},{PPATH=ncg/assembly/ncg_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
ⁿ/ₐ
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
B11
[mm]
B22
[mm]
B33
[mm]
B44
[mm]
NCGBN20-0100
20 mm(3/4")
(B) Basic style
-
28.500
22.500
25.500
27.500
NCGCN20-0100
20 mm(3/4")
(C) Single clevis
-
28.500
22.500
25.500
27.500
NCGLN20-0100
20 mm(3/4")
(L) Axial foot style
-
28.500
22.500
25.500
27.500
NCGFN20-0100
20 mm(3/4")
(F) Front flange style
-
28.500
22.500
25.500
27.500
NCGGN20-0100
20 mm(3/4")
(G) Rear flange style
-
28.500
22.500
25.500
27.500
NCGUN20-0100
20 mm(3/4")
(U) Front trunnion style
-
28.500
22.500
25.500
27.500
NCGTN20-0100
20 mm(3/4")
(T) Rear trunnion style
-
28.500
22.500
25.500
27.500
NCGDN20-0100
20 mm(3/4")
(D) Double clevis style
-
28.500
22.500
25.500
27.500
NCGN20-0100
20 mm(3/4")
(N) Front nose mount
-
28.500
22.500
25.500
27.500
NCGBN25-0100
25 mm(1")
(B) Basic style
-
28.500
22.500
25.500
27.500
NCGCN25-0100
25 mm(1")
(C) Single clevis
-
28.500
22.500
25.500
27.500
NCGLN25-0100
25 mm(1")
(L) Axial foot style
-
28.500
22.500
25.500
27.500
NCGFN25-0100
25 mm(1")
(F) Front flange style
-
28.500
22.500
25.500
27.500
NCGGN25-0100
25 mm(1")
(G) Rear flange style
-
28.500
22.500
25.500
27.500
NCGUN25-0100
25 mm(1")
(U) Front trunnion style
-
28.500
22.500
25.500
27.500
NCGTN25-0100
25 mm(1")
(T) Rear trunnion style
-
28.500
22.500
25.500
27.500
NCGDN25-0100
25 mm(1")
(D) Double clevis style
-
28.500
22.500
25.500
27.500
NCGN25-0100
25 mm(1")
(N) Front nose mount
-
28.500
22.500
25.500
27.500
NCGBN32-0100
32 mm(1-1/4")
(B) Basic style
-
29.500
23.500
26.500
28.500
NCGCN32-0100
32 mm(1-1/4")
(C) Single clevis
-
29.500
23.500
26.500
28.500
NCGLN32-0100
32 mm(1-1/4")
(L) Axial foot style
-
29.500
23.500
26.500
28.500
NCGFN32-0100
32 mm(1-1/4")
(F) Front flange style
-
29.500
23.500
26.500
28.500
NCGGN32-0100
32 mm(1-1/4")
(G) Rear flange style
-
29.500
23.500
26.500
28.500
NCGUN32-0100
32 mm(1-1/4")
(U) Front trunnion style
-
29.500
23.500
26.500
28.500
NCGTN32-0100
32 mm(1-1/4")
(T) Rear trunnion style
-
29.500
23.500
26.500
28.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NCG/NCDG - Air Cylinder/Standard Type Single Acting, Single Rod, Spring Ret...
SMC Corporation
26.06.2024
CG1-Z/CDG1-Z - 气缸/标准型:单杆双作用
SMC Corporation
26.06.2024
NCM/NCDM - Air Cylinder: Standard, Double Acting, Single Rod
SMC Corporation
02.02.2022
CG3/CDG3 - 短型气缸 标准型:单杆双作用
SMC Corporation
26.06.2024
MIW - 挡料气爪/双爪型
SMC Corporation
26.06.2024
CG5S/CDG5S - 不锈钢气缸
SMC Corporation
26.06.2024
NCG NCG - Pivot Bracket
SMC Corporation
26.06.2024
CJ2-Z/CDJ2-Z - 气缸/标准型:单杆双作用
SMC Corporation
01.03.2024
NCA1/NDCA1 - Air Cylinder
SMC Corporation
26.06.2024
C85/CD85 - 符合ISO标准的气缸:基本型 单杆双作用
SMC Corporation
26.06.2024
NCG NY - Single Knuckle Joint
SMC Corporation
26.06.2024
NCA1-P - Eye Brackets
SMC Corporation
26.06.2024
NCGK/NCDGK - Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod
SMC Corporation
26.06.2024
NCJP/NCDJP - Pin Cylinders/Double Acting
SMC Corporation
02.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表