您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Oleodinamica Marchesini
Created: 30.09.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Oleodinamica Marchesini
NBPAFR - SELF-LOCKING CUSHIONING PISTON
Oleodinamica Marchesini
Naldoni e Biondi
Powered by
CAD模型選擇
{oleodinamica_marchesini/naldoni_biondi/nbpafr.prj},{NB=NBPAFR000063+NBTF063073340},{SHA256=sXp2xqFTGA6FqHN7R7NdQEcAZkKPC1YxY4GS71ufO44=},{INAME=nbpafr000063},{NAME=nbpafr000063},{NNCUSTOM=NBPAFR},{NTCUSTOM=PISTONE FRENANTE AUTOBLOCCANTE},{NBCUSTOM=NBPAFR000063+NBTF063073340},{LINACUSTOM=NBPAFR000063+NBTF063073340},{STEPFILE=NBPAFR000063},{PNGFILE=NBPAFR000063},{DWGFILE=NBPAFR000063},{CODE=NBPAFR000063},{VAR1=AUTOBLOCCANTE FRENANTE},{VAR2=250},{VAR3=63},{VAR4=25},{VAR5=40},{VAR6=45},{VAR7=M24X2},{VAR8=30},{VAR9=60-75},{VAR10=0,83},{VAR11=65},{VAR12=NBCHPF000M24},{VAR13=NBPAFR000063},{VAR14=NBTF06307340},{STEPFILETESTATA=nbtf063073340.stp},{VAR15=lavorazione_stelo_per_frenato_al63.pdf},{VAR16=lavorazione_tubo_per_frenato_al63.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR1
TYPE
ⁿ/ₐ
VAR2
MAXIMUM PRESSURE
[Bar]
VAR3
EXTERNAL DIAMETER
[mm]
VAR4
INTERNAL DIAMETER
[mm]
VAR5
ROD DIAMETER
[mm]
VAR6
PISTON HEIGHT
[mm]
VAR7
THREADING
[mm]
VAR8
THREAD LENGTH
[mm]
VAR9
CLAMPING FORCE
[Nm]
VAR10
WEIGHT
[Kg]
VAR11
TOTAL LENGTH
[mm]
VAR12
WRENCH CODE
ⁿ/ₐ
VAR13
PISTON CODE WRENCH REFERENCE
ⁿ/ₐ
NBPAFR000040+NBTF04005025
NBPAFR000040
SELF-LOCKING CUSHIONING
250
40
17
25
40
M16X1,5
30
40-50
0,25
58
NBCHPF000M16
NBPAFR000040
NBPAFR000050+NBTF05006030
NBPAFR000050
SELF-LOCKING CUSHIONING
250
50
21
30
40
M20X1,5
28
50-60
0,39
60
NBCHPF000M20
NBPAFR000050
NBPAFR000060+NBTF06007040
NBPAFR000060
SELF-LOCKING CUSHIONING
250
60
25
40
45
M24X2
30
60-75
0,71
65
NBCHPF000M24
NBPAFR000060
NBPAFR000063+NBTF06307334...
NBPAFR000063
SELF-LOCKING CUSHIONING
250
63
25
40
45
M24X2
30
60-75
0,83
65
NBCHPF000M24
NBPAFR000063
NBPAFR000070+NBTF07008045
NBPAFR000070
SELF-LOCKING CUSHIONING
250
70
25
45
45
M24X2
30
60-75
1,01
65
NBCHPF000M24
NBPAFR000070
NBPAFR000080+NBTF08009250
NBPAFR000080
SELF-LOCKING CUSHIONING
250
80
33
50
45
M30X2
30
100-140
1,26
65
NBCHPF000M30
NBPAFR000080
NBPAFR000090+NBTF09001056...
NBPAFR000090
SELF-LOCKING CUSHIONING
250
90
35
60
50
M33X2
35
130-170
1,92
70
NBCHPF000M33
NBPAFR000090
NBPAFR000100+NBTF10011560
NBPAFR000100
SELF-LOCKING CUSHIONING
250
100
35
60
50
M33X2
35
130-170
2,54
75
NBCHPF000M33
NBPAFR000100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NBPF - SELF-LOCKING THREADED PISTON
Oleodinamica Marchesini
06.05.2022
NBPFPDH - SELF-LOCKING THREADED PISTON FOR PDH
Oleodinamica Marchesini
06.05.2022
E_06-19-38 - A-B 3/8” P-T 1/2" SIDE CETOP 3 Monoblock
Oleodinamica Marchesini
03.12.2020
8552300-OM - Curve wheel drive units - Horizontal 180° curve wheel drive un...
NC Componenti
07.03.2024
EH 22591. - Fulcrum Screw
Halder
22.12.2022
FOF-ROL - Off-Line
UFI Filters
19.10.2023
FTA-FTB-KTS - Transmission
UFI Filters
19.10.2023
FPD-MDF - Pressure
UFI Filters
19.10.2023
E_06-17-12 - Elemento per venting o valvola di massima
Oleodinamica Marchesini
02.12.2020
E_06-24- - Elemento per venting
Oleodinamica Marchesini
02.12.2020
Piston rod swivel - AK - Accessories
Norgren
17.11.2023
XTV-..L/S - T connectors, ISO 8434-1-T
EXMAR
28.03.2023
GN648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel s...
Berger Tools
25.05.2023
XEWKO-..L/S M - Adjustable elbow connectors with taper and O-ring, pre-asse...
EXMAR
28.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表