您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Taper keys with gip head DIN 6887
MBO Oßwald
Taper keys with gip head
Powered by
CAD模型選擇
{mbo_osswald/nasenkeile/nasenkeile20din206887.prj},{NB=10 30 1811 1250/001},{PREVIEW=../_pool_/11/dc/nasenkeil_700x700px.png},{REF=10 30 1811 1250/001},{IDENT=Nasenkeil DIN 6887 18x11x125 Stahl blank},{SIZE=18x11x125},{MATERIAL=Stahl},{SURFACE=blank},{B=18},{H=11},{DABOVE=58},{DUPTO=65},{H1=11,2},{H2=18},{L=125},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/nasenkeil-din-6887-18x11x125-stahl-blank},{DEFAULTSORTATTR=1912}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
B
b
[mm]
H
h
[mm]
DABOVE
for shaft Ø d above
[mm]
DUPTO
for shaft Ø d up to
[mm]
H1
h1
[mm]
H2
h2
[mm]
L
l
[mm]
10 30 0404 0140/001
10 30 0404 0140/001
Taper key with gip head D...
4x4x14
Steel
bright
4
4
10
12
4,1
7
14
10 30 0404 0160/001
10 30 0404 0160/001
Taper key with gip head D...
4x4x16
Steel
bright
4
4
10
12
4,1
7
16
10 30 0404 0180/001
10 30 0404 0180/001
Taper key with gip head D...
4x4x18
Steel
bright
4
4
10
12
4,1
7
18
10 30 0404 0200/001
10 30 0404 0200/001
Taper key with gip head D...
4x4x20
Steel
bright
4
4
10
12
4,1
7
20
10 30 0404 0220/001
10 30 0404 0220/001
Taper key with gip head D...
4x4x22
Steel
bright
4
4
10
12
4,1
7
22
10 30 0404 0250/001
10 30 0404 0250/001
Taper key with gip head D...
4x4x25
Steel
bright
4
4
10
12
4,1
7
25
10 30 0404 0280/001
10 30 0404 0280/001
Taper key with gip head D...
4x4x28
Steel
bright
4
4
10
12
4,1
7
28
10 30 0404 0320/001
10 30 0404 0320/001
Taper key with gip head D...
4x4x32
Steel
bright
4
4
10
12
4,1
7
32
10 30 0404 0360/001
10 30 0404 0360/001
Taper key with gip head D...
4x4x36
Steel
bright
4
4
10
12
4,1
7
36
10 30 0404 0400/001
10 30 0404 0400/001
Taper key with gip head D...
4x4x40
Steel
bright
4
4
10
12
4,1
7
40
10 30 0404 0450/001
10 30 0404 0450/001
Taper key with gip head D...
4x4x45
Steel
bright
4
4
10
12
4,1
7
45
10 30 0505 0140/001
10 30 0505 0140/001
Taper key with gip head D...
5x5x14
Steel
bright
5
5
12
17
5,1
8
14
10 30 0505 0160/001
10 30 0505 0160/001
Taper key with gip head D...
5x5x16
Steel
bright
5
5
12
17
5,1
8
16
10 30 0505 0180/001
10 30 0505 0180/001
Taper key with gip head D...
5x5x18
Steel
bright
5
5
12
17
5,1
8
18
10 30 0505 0200/001
10 30 0505 0200/001
Taper key with gip head D...
5x5x20
Steel
bright
5
5
12
17
5,1
8
20
10 30 0505 0220/001
10 30 0505 0220/001
Taper key with gip head D...
5x5x22
Steel
bright
5
5
12
17
5,1
8
22
10 30 0505 0250/001
10 30 0505 0250/001
Taper key with gip head D...
5x5x25
Steel
bright
5
5
12
17
5,1
8
25
10 30 0505 0280/001
10 30 0505 0280/001
Taper key with gip head D...
5x5x28
Steel
bright
5
5
12
17
5,1
8
28
10 30 0505 0320/001
10 30 0505 0320/001
Taper key with gip head D...
5x5x32
Steel
bright
5
5
12
17
5,1
8
32
10 30 0505 0360/001
10 30 0505 0360/001
Taper key with gip head D...
5x5x36
Steel
bright
5
5
12
17
5,1
8
36
10 30 0505 0400/001
10 30 0505 0400/001
Taper key with gip head D...
5x5x40
Steel
bright
5
5
12
17
5,1
8
40
10 30 0505 0450/001
10 30 0505 0450/001
Taper key with gip head D...
5x5x45
Steel
bright
5
5
12
17
5,1
8
45
10 30 0505 0500/001
10 30 0505 0500/001
Taper key with gip head D...
5x5x50
Steel
bright
5
5
12
17
5,1
8
50
10 30 0505 0560/001
10 30 0505 0560/001
Taper key with gip head D...
5x5x56
Steel
bright
5
5
12
17
5,1
8
56
10 30 0606 0160/001
10 30 0606 0160/001
Taper key with gip head D...
6x6x16
Steel
bright
6
6
17
22
6,1
10
16
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000006000 - Nose wedge DIN 6887
SToxxparts
31.05.2022
Parallel keys DIN 6885 form A round-ended, high-sized version
MBO Oßwald
08.10.2021
DIN6885-A-ST - Feather Keys According to DIN 6885, Version A, Steell C45K
MÄDLER
26.04.2024
APC_005 - Large SNL plummer block housings for bearings on an adapter sleev...
SKF
29.05.2024
K1186 - Extension shafts for workpiece stabiliser
KIPP
27.05.2024
Parallel keys DIN 6885 form B straight-ended, high-sized version
MBO Oßwald
08.10.2021
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
GN 432 - ELESA-Wing knobs
Elesa
13.05.2024
DIN6885-A-V4A - Feather Keys According to DIN 6885, Version A, Stainless
MÄDLER
26.04.2024
DIN 6885 - Form A - Key per DIN6885 - Form A
AHP Merkle
31.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表