MZN - Manopola zigrinata
GAMM
2-Volantini_di_bloccaggio
Manopole_zigrinate
Powered by
CAD模型選擇
{gamm/2-volantini_di_bloccaggio/manopole_zigrinate/mzn.prj},{NB=6350020},{SHA256=7GZpyEWTZDY2EI8D2+vK2oI3U9z20c9x1Y0AP31/Meg=},{INAME=6350020},{NAME=6350020},{NNCUSTOM=MZN},{NTCUSTOM=Manopola zigrinata},{NBCUSTOM=6350020},{LINACUSTOM=6350020},{STEPFILE=6350020_MZN_32.stp},{PNGFILE=MZN},{DWGFILE=MZN},{CODE=6350020},{MOD=MZN/32},{A=32},{C=38},{B=30},{F=13},{G=25},{D=8},{H=30.0},{H1=13.0},{E=23},{N=M 4},{WGT=22.0},{MAT=Tecnopolimero nero, rinforzato con fibre di vetro. Finitura opaca. Grano in acciaio filettato, testa a brugola.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
code
ⁿ/ₐ
MOD
Modello
ⁿ/ₐ
A
[mm]
C
[mm]
B
[mm]
F
[mm]
G
[mm]
D
[mm]
H
[mm]
H1
[mm]
E
[mm]
N
ⁿ/ₐ
WGT
weight
[g]
MAT
Materiale
ⁿ/ₐ
6350010
6350010
MZN/27
27
30
25
12
22
6
25.0
12.0
18
M 4
19.0
Tecnopolimero nero, rinfo...
6350020
6350020
MZN/32
32
38
30
13
25
8
30.0
13.0
23
M 4
22.0
Tecnopolimero nero, rinfo...
6350030
6350030
MZN/35
35
45
33
15
28
10
37.0
15.0
27
M 5
30.0
Tecnopolimero nero, rinfo...
6350040
6350040
MZN/40
40
52
38
17
33
12
44.5
15.5
27
M 5
36.2
Tecnopolimero nero, rinfo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表