Multiple unions, swivel type, 2 outlets, parallel male thread with O-ring
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Nickel-plated brass, »click-clock« Series
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/messing_vernickelt_serie_click-clock/2_meh_steck_abange.prj},{NB=759.018-6 M},{ARTNR=759.018-6 M},{GEW=G 1/8},{NDM=9.72800},{SA=6},{L1=40.9},{L2=23.5},{SW=3},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SA
For tube O.D.
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
[mm]
759.005-4 M
759.005-4 M
M5
4
30.3
20.2
2
759.005-6 M
759.005-6 M
M5
6
30.3
23.5
2
759.018-4 M
759.018-4 M
G 1/8
4
40.9
20.2
3
759.018-6 M
759.018-6 M
G 1/8
6
40.9
23.5
3
759.018-8 M
759.018-8 M
G 1/8
8
40.9
24.8
3
759.014-6 M
759.014-6 M
G 1/4
6
47.0
23.0
4
759.014-8 M
759.014-8 M
G 1/4
8
47.0
26.5
4
759.014-10 M
759.014-10 M
G 1/4
10
47.0
31.4
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表