MTSRK, MTSBRK, RMTSRK, MTSLK, MTSBLK, RMTSLK, MTSWKA, MTSBWKA, RMTSWKA, MTSWKB, MTSBWKB, RMTSWKB - 30度梯形丝杠 -一端台阶型 一端两台阶型- 右旋螺纹 左旋螺纹 左右旋螺纹 S45C
Misumi
FA工厂自动化
10_梯形丝杠/滑动丝杠
Powered by
CAD模型選擇
{misumi/metric/10_lead_screws/mtsrk.prj},{NB=MTSRK22-150-F2-R10-T2-Q10-S2-E5},{THDS=RHS},{TS=},{ST=-},{D=22},{L=150},{F=2},{G=0},{T=2},{S=2},{V=0},{Q=10},{R=10},{E=5},{X=0},{YMIN=40},{D2=22},{P=5},{ALT1=},{FE=0},{FR=0},{FW=0},{FY=0},{ALT3AR=},{AR=0.0},{ALT3AE=},{AE=0.0},{ALT2=},{SE=0},{SR=0},{SW=0},{SY=0},{ALT4MR=},{MR=0},{ALT4ME=},{ME=0},{ALT5BV=},{BV=0},{ALT5BQ=},{BQ=0},{ALT5BR=},{BR=0},{ALT6=},{WALT6=0},{AALT6=0},{ALT7=},{KQ=0},{KV=0},{KE=0},{KR=0},{CALT7=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
D2
D
[mm]
P
P 螺距
[mm]
EEALT3AR
e容差 (AR)
[mm]
MMALT3AR
m +0.140 (AR)
[mm]
NNALT3AR
n加工限度 (AR)
[mm]
EEALT3AE
e容差 (AE)
[mm]
MMALT3AE
m +0.140 (AE)
[mm]
NNALT3AE
n加工限度 (AE)
[mm]
MPALT5BV
Mx螺距
ⁿ/ₐ
MPALT5BQ
Mx螺距
ⁿ/ₐ
MPALT5BR
Mx螺距
ⁿ/ₐ
BB1ALT7
b1
[mm]
TT1ALT7
t1
[mm]
MTSRK12-80-F2-R7-T2-Q7-S2...
MTSRK12-80-F2-R7-T2-Q7-S2...
12
12
2
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK14-80-F2-R8-T2-Q8-S2...
MTSRK14-80-F2-R8-T2-Q8-S2...
14
14
3
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK16-100-F2-R9-T2-Q9-S...
MTSRK16-100-F2-R9-T2-Q9-S...
16
16
3
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK18-150-F2-R9-T2-Q9-S...
MTSRK18-150-F2-R9-T2-Q9-S...
18
18
4
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK20-150-F2-R10-T2-Q10...
MTSRK20-150-F2-R10-T2-Q10...
20
20
4
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK22-150-F2-R10-T2-Q10...
MTSRK22-150-F2-R10-T2-Q10...
22
22
5
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK25-150-F2-R12-T2-Q12...
MTSRK25-150-F2-R12-T2-Q12...
25
25
5
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK28-150-F2-R14-T2-Q14...
MTSRK28-150-F2-R14-T2-Q14...
28
28
5
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK32-200-F2-R14-T2-Q14...
MTSRK32-200-F2-R14-T2-Q14...
32
32
6
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK36-200-F2-R17-T2-Q17...
MTSRK36-200-F2-R17-T2-Q17...
36
36
6
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK40-200-F2-R20-T2-Q20...
MTSRK40-200-F2-R20-T2-Q20...
40
40
6
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
MTSRK50-200-F2-R25-T2-Q25...
MTSRK50-200-F2-R25-T2-Q25...
50
50
8
0.0
0.00
0.0
0.0
0.00
0.0
0
0
0
0
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WSSB, WSSM, WSSS,WSSA,WSSAB - 金属垫圈 -普通级 T尺寸选择型-
Misumi
07.06.2021
CB - 内六角螺栓
Misumi
09.09.2019
CBSS, CBSM, CBSA, CBSR, CBSTS - 超短头内六角螺栓
Misumi
29.05.2023
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
B6_ _ _ZZ, SB6_ _ _ZZ - 深沟滚珠轴承 - 双密封型
Misumi
03.06.2021
LBNR, LBNL, SLBNR, SLBNL, KNTR, KNTL, SKNTR - 螺帽
Misumi
03.06.2021
NEFS6-3030, NEFSB6-3030, NEFSY6-3030, EFS6-3030, EFSB6-3030, HFS6-3030, HFS...
Misumi
16.05.2024
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
10.08.2021
CB - 内六角螺栓
Misumi
09.09.2019
WY, WR, WF, WL, WT, WM, WH, WB - 压缩弹簧
Misumi
03.06.2021
LHZR, LHFR-N, LHFR, LHFRF, LHFRR, LHFRM, LHFRM-N, LHFRMF, SLHFR, SLHFRS, LH...
Misumi
16.11.2023
HTPA__S5M100, HTPA__S5M150, HTPA__S5M200, HTPA__S5M250, HTPB__S5M100, HTPB_...
Misumi
13.01.2023
NLSBG, LSBG, PLSBG, BLSBG, SLSBG, ALSBG, ABLSBG - 六角支柱 - 单侧外螺纹单侧内螺纹 - - L尺寸...
Misumi
29.05.2023
SFJW, SSFJW, PSFJW, PSSFJW, RSFJW, RSSFJW, SFUW, SSFUW, PSFUW, PSSFUW, PSFG...
Misumi
27.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表