目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTS-S - Latch clamps, weldable
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTS-S
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mts_s/mts_s_asmtab.prj},{NB=Latch clamps, weldable MTS-S-4000-T6S(0_112)},{CODE=GG.AL810},{DESCRIPTION=MTS-S-4000-T6S},{ANGLE=0},{DISTANCE=112},{DIM11X=[112:124]},{DIM01=27},{DIM02=85},{DIM03=80},{DIM04=32.0},{DIM05=50},{DIM06=M12},{DIM07=68},{DIM08=43.0},{DIM09=277},{DIM10=55},{DIM11=112-124},{DIM12=9},{DIM13=62-65},{DIM14=40000},{WEIGHT=1738},{X=9.500},{Y=50.000},{PPATH=mts_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
l1
[mm]
DIM10
m1
[mm]
DIM11
r
[mm]
DIM12
s
[mm]
DIM13
stroke w
[mm]
DIM14
FH
[N]
WEIGHT
Weight
[g]
Latch clamps, weldable MT...
GG.AL805
MTS-S-1700-T6S
21
68
64
26.5
38
M10
55
34.5
221
46
94-106
7
54-58
17000
919
Latch clamps, weldable MT...
GG.AL810
MTS-S-4000-T6S
27
85
80
32.0
50
M12
68
43.0
277
55
112-124
9
62-65
40000
1738
Latch clamps, weldable MT...
GG.AS625
MTS-S-1700-T6SX
21
68
64
26.5
38
M10
55
34.5
221
46
94-106
7
54-58
14000
928
Latch clamps, weldable MT...
GG.AS630
MTS-S-4000-T6SX
27
85
80
32.0
50
M12
68
43.0
277
55
112-124
9
62-65
30000
1755
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表