目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTP-S - Latch clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTP-S
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtp_s/mtp_s_asmtab.prj},{NB=Latch clamps MTP-S-4000-T6(0_112)},{CODE=GG.AL800},{DESCRIPTION=MTP-S-4000-T6},{ANGLE=0},{DISTANCE=112},{DIM14X=[112:124]},{DIM01=27},{DIM02=85},{DIM03=80},{DIM04=60},{DIM05=M12},{DIM06=10.5},{DIM07=16},{DIM08=68},{DIM09=42},{DIM10=282},{DIM11=57},{DIM12=57},{DIM13=35},{DIM14=112-124},{DIM15=9},{DIM16=62-65},{DIM17=40000},{WEIGHT=2164},{PPATH=mtp_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
d1
ⁿ/ₐ
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
l1
[mm]
DIM11
m1
[mm]
DIM12
m2
[mm]
DIM13
m3
[mm]
DIM14
r
[mm]
DIM15
s
[mm]
DIM16
stroke w
[mm]
DIM17
FN
[N]
WEIGHT
Weight
[g]
Latch clamps MTP-S-1700-T...
GG.AL795
MTP-S-1700-T6
21
68
64
48
M10
8.5
14
55
34
226
45
45
28
94-106
7
54-58
17000
1134
Latch clamps MTP-S-4000-T...
GG.AL800
MTP-S-4000-T6
27
85
80
60
M12
10.5
16
68
42
282
57
57
35
112-124
9
62-65
40000
2164
Latch clamps MTP-S-1700-T...
GG.AS615
MTP-S-1700-T6X
21
68
64
48
M10
8.5
14
55
34
226
45
45
28
94-106
7
54-58
14000
1145
Latch clamps MTP-S-4000-T...
GG.AS620
MTP-S-4000-T6X
27
85
80
60
M12
10.5
16
68
42
282
57
57
35
112-124
9
62-65
30000
2185
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表