目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTF-S-TFL-TG - Latch clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTF-S
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtf_s/mtf_s_tfl_tg_asmtab.prj},{NB=Latch clamps MTF-S.33/TFL-TG(0)},{CODICE=AL430},{MODELLO=33/TL},{W=0},{A=200},{B=65},{C=18},{D=40},{E=49},{F=35},{G=33.5},{H=19},{I=19},{L=50},{M=34},{N=17},{O=3},{P=22.3},{Q=6.5},{S=83},{FH=500},{GR=441},{VER=3},{CODE=GG.AL436},{DESCRIPTION=MTF-S.33/TFL-TG},{POS=0},{DIM01=19},{DIM02=50},{DIM03=49},{DIM04=35},{DIM05=34},{DIM06=6.5},{DIM07=M8},{DIM08=6.7},{DIM09=45},{DIM10=17},{DIM11=30},{DIM12=65},{DIM13=197},{DIM14=76.5},{DIM15=34},{DIM16=19},{DIM17=33.5},{DIM18=19},{DIM19=22.3},{DIM20=40},{DIM21=3},{DIM22=16},{DIM23=83},{DIM24=5000},{WEIGHT=503},{PPATH=mtf_s_tfl_tg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d
[mm]
DIM07
d1
ⁿ/ₐ
DIM08
d3
[mm]
DIM09
h1
[mm]
DIM10
h2
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
l1
[mm]
DIM14
l3
[mm]
DIM15
l4
[mm]
DIM16
m1
[mm]
DIM17
m2
[mm]
DIM18
m3
[mm]
DIM19
m4
[mm]
DIM20
r
[mm]
DIM21
s1
[mm]
DIM22
t
[mm]
DIM23
w
[mm]
DIM24
FH
[N]
WEIGHT
Weight
[g]
PPATH
ⁿ/ₐ
Latch clamps MTF-S.33/TFL...
GG.AL436
MTF-S.33/TFL-TG
19
50
49
35
34
6.5
M8
6.7
45
17
30
65
197
76.5
34
19
33.5
19
22.3
40
3
16
83
5000
503
mtf_s_tfl_tg_asmtpl.prj
Latch clamps MTF-S.43/TFL...
GG.AL446
MTF-S.43/TFL-TG
28
61
63
50
41
8.5
M10
8.5
56
20
40.5
74
242
95.5
42
32
45
31
25.4
51
4
19
90
10000
915
mtf_s_tfl_tg_asmtpl.prj
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表