目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MTD. - Latch clamps
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MTD.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mtd/mtd_asmtab.prj},{NB=Latch clamps MTD.160-T3 (048)},{MODELLO=160/T3},{D1=48},{D2=58},{VERS=1},{CODE=GG.AL530},{DESCRIPTION=MTD.160-T3},{POS=0},{R=48},{DIM01=5},{DIM02=26},{DIM03=35},{DIM04=25.5},{DIM05=14},{DIM06=M4},{DIM07=4.3},{DIM08=36.0},{DIM09=10},{DIM10=68},{DIM11=22.0},{DIM12=13},{DIM13=14.3},{DIM14=48-58},{DIM15=2.0},{DIM16=34.5},{WEIGHT=85},{PPATH=mtd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a
[mm]
DIM02
b1
[mm]
DIM03
b2
[mm]
DIM04
b3
[mm]
DIM05
b4
[mm]
DIM06
d1
ⁿ/ₐ
DIM07
d2
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
l1
[mm]
DIM11
m1
[mm]
DIM12
m2
[mm]
DIM13
m3
[mm]
DIM14
r
ⁿ/ₐ
DIM15
s
[mm]
DIM16
w
[mm]
WEIGHT
Weight
[g]
Latch clamps MTD.160-T3 (...
GG.AL530
MTD.160-T3
5
26
35
25.5
14
M4
4.3
36.0
10
68
22.0
13
14.3
48-58
2.0
34.5
85
Latch clamps MTD.320-T3 (...
GG.AL535
MTD.320-T3
8
36
44
37.0
22
M6
6.5
52.5
15
106
25.5
19
20.5
75-95
3.0
53.0
250
Latch clamps MTD.700-T3 (...
GG.AL540
MTD.700-T3
13
52
54
48.5
26
M8
8.5
66.0
23
147
36.5
32
27.0
98-122
3.5
64.0
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表