您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MTA - Lever clamp cylinder
MEDAN
Air cylinders
Clamp Cylinders
MTA-Lever clamp cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/clamp_cylinders/mta/mta_asmtab.prj},{NB=MTAS-32-CCW-90(0_0)},{MODEL=MTAS},{CS=},{STROKE=26},{POS=0},{TUBE=32},{MG=},{CW=-CCW},{RA=90},{MT=},{CAT=},{SWITCH=},{NSW=},{PR=16},{SS=11},{D1=19.0},{D2=19.0},{E1=M8 x 1.25},{E2=8},{F=8},{H=9},{I=46},{J=50},{K=40},{N=50},{N2=19.0},{O=9.5},{P=25},{Q=9.0},{R=14.000},{S=16},{T=7},{U=9.5},{PPATH=mta_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TUBE
Tube I.D.
[mm]
ROT
Rotation
[mm]
PR
Piston rod
[mm]
SS
Swing stroke
[mm]
CST
Clamping stroke
[mm]
G1
[mm]
G2
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
ST
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E1
ⁿ/ₐ
E2
[mm]
F
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
ⁿ/ₐ
M
ⁿ/ₐ
N
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
MTAS-25-CCW-90(0_0)
25
0.000
14
9
13
50
0
67
89
105.9
67.0
65
22
23
15.9
0.0
M6 x 1.0
0
6
0
35
38
30
ø4.6
M5 x 0.8
35
8.0
16.5
39.5
0.0
0
6.8
11.500
14
5
8.5
MTAS-32-CCW-90(0_0)
32
0.000
16
11
15
70
140
82
108
128.0
127.0
78
26
28
19.0
19.0
M8 x 1.25
8
8
9
46
50
40
ø5.6
Rc1/8
50
11.5
19.0
45.0
9.5
25
9.0
14.000
16
7
9.5
MTAS-40-CCW-90(0_0)
40
0.000
16
11
15
75
140
82
108
128.0
127.0
78
26
28
19.0
19.0
M8 x 1.25
8
8
9
55
60
48
ø6.8
Rc1/8
55
14.0
19.0
45.0
9.5
25
9.0
14.000
16
7
9.5
MTAS-50-CCW-90(0_0)
50
0.000
20
13
17
85
160
94
124
150.4
146.2
90
30
31
25.4
22.2
M10 x 1.5
8
10
10
65
70
57
ø6.8
Rc1/8
60
17.0
21.0
54.0
11.1
29
11.0
17.000
20
9
12.5
MTAS-63-CCW-90(0_0)
63
0.000
20
13
17
95
160
94
124
150.4
146.2
90
30
31
25.4
22.2
M10 x 1.5
8
10
10
78
83
67
ø9
Rc1/8
70
20.0
21.0
54.0
11.1
29
11.0
17.000
20
9
12.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HSR(L) series - Driving components/oil pressure cylinder
CHELIC
24.07.2020
MTH - Lever clamp cylinder
MINDMAN
04.11.2021
MFS/MDS/MFT/MDT - High oil pressure swing clamp cylinders
MINDMAN
04.11.2021
MC07-7 - Toggle Clamp - Push Pull
Misumi
30.06.2021
DQ - Clamp cylinder
CHELIC
17.07.2020
ML - Pneumatic swing clamping cylinder
CHANTO AIR HYDRAULICS
17.08.2023
HER - Double rod swing clamp cylinder
CHELIC
24.07.2020
MC04H-2 - Toggle Clamps-Vertical Handle-
Misumi
30.06.2021
MTA - Lever clamp cylinder
MINDMAN
11.08.2023
CRE - Clamp Cylinder - Lever Type
SAMLO
10.02.2023
SC Series - Swing Clamp - Swing Clamp
ASCO Numatics
22.04.2021
MHS/MHSD/MHTS/MHTSD - High oil pressure swing clamp cylinders
MINDMAN
04.11.2021
HUR(L) series - Driving components/oil pressure cylinder
CHELIC
24.07.2020
NAS2 - Pressure plate cylinder
JUFAN
05.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表