MSPM-2-01 - PCB Supports - Locking Two Prong/Non-Locking Two Prong
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Two Prong/Non-Locking Two Prong
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160320/mspm-2-01.prj},{NB=CBMSP095A},{PN=CBMSP095A},{AMERSID=1090792},{APACID=-},{EMEAID=-},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=1.25200000},{AM=31.8},{SHT=3.5814},{SD=3.048},{HD=3.810},{HHT=1.8669},{FHT=0.381},{HANG=24.000},{SLEN=3.071},{SWDTH=1.016},{BD=4.572},{TSHT=3.800},{TSD=3.500},{TSR=0.250},{TSSLO=2.000},{TSSL=0.380},{TSTANG=18.000},{TSBANG=72.000},{TSSLEN=3.420},{TSCANG=2.000},{CR=0.130},{TSCW=0.881},{CWDTH=3.1115}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
MSPM-2-01
MSPM-2-01
1091149
-
1072643
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/8
3.2
MSPM-3-01
MSPM-3-01
1091152
-
1072650
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
MSPM-4-01
MSPM-4-01
1091153
-
1072652
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
MSPM-5-01
MSPM-5-01
1091154
-
1072654
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
MSPM-6-01
MSPM-6-01
1091155
-
1072656
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
MSPM-7-01
MSPM-7-01
1091156
-
1072658
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
MSPM-8-01
MSPM-8-01
1091157
-
1072660
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
MSPM-9-01
MSPM-9-01
1091158
-
1072662
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16
14.3
MSPM-10-01
MSPM-10-01
1091142
-
1072630
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
CBMSP050A
CBMSP050A
1090783
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.63
16.0
CBMSP055A
CBMSP055A
1090784
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.687
17.5
MSPM-12-01
MSPM-12-01
1091143
-
1072632
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/4
19.1
MSPM-13-01
MSPM-13-01
1091144
-
1072634
UL94 V-2 Nylon 6/6, RMS-0...
Natural
13/16
20.6
CBMSP070A
CBMSP070A
1090787
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
0.827
21.0
MSPM-14-01
MSPM-14-01
1091145
-
1072636
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/8
22.2
MSPM-16-01
MSPM-16-01
1091146
-
1072638
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1
25.4
MSPM-18-01
MSPM-18-01
1091147
-
1072640
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/8
28.6
MSPM-20-01
MSPM-20-01
1091148
-
1072642
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/4
31.8
CBMSP095A
CBMSP095A
1090792
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1.252
31.8
MSPM-22-01
MSPM-22-01
1091150
-
1072646
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 3/8
34.9
MSPM-24-01
MSPM-24-01
1091151
-
1072648
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/2
38.1
CBMSP105A
CBMSP105A
1090794
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1 1/2
38.1
MSPM-2-19
MSPM-2-19
-
-
1072645
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/8
3.2
MSPM-3-19
MSPM-3-19
-
-
1072651
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16
4.8
MSPM-4-19
MSPM-4-19
-
-
1072653
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表