目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM-RM - Magnetic base for MSM connecting clamps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM-RM
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm_rm/msm_rm.prj},{NB=Magnetic base for MSM connecting clamps MSM-RM-ND-43-27-M5},{CODE=500523},{DESCRIPTION=MSM-RM-ND-43-27-M5},{DIM01=M5},{DIM02=39},{DIM03=10.3},{DIM04=43},{DIM05=7},{DIM06=27},{DIM07=85},{WEIGHT=21},{DIM03X=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
d1
[mm]
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
h
[mm]
DIM06
f
[mm]
DIM07
Nominal adhesive forces*
[N]
WEIGHT
Weight
[g]
Magnetic base for MSM con...
500521
MSM-RM-ND-43-22-M4
M4
39
10.3
43
6
22
85
9
Magnetic base for MSM con...
500523
MSM-RM-ND-43-27-M5
M5
39
10.3
43
7
27
85
21
Magnetic base for MSM con...
500525
MSM-RM-ND-57-32-M6
M6
53
11.3
57
7
32
175
29
Magnetic base for MSM con...
500527
MSM-RM-ND-57-36-M6
M6
53
11.3
57
7
36
175
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表